300OVR - OIL-X OVR Genuine Replacement Activated Carbon Filter Cartridges | Parker NA

OIL-X OVR Genuine Replacement Activated Carbon Filter Cartridges | #300OVR

300OVR

OIL-X OVR Genuine Replacement Activated Carbon Filter Cartridges | #300OVR

High efficiency activated carbon filter cartridges for OIL-X OVR modular oil vapour removal filters.


Technical Specifications

  • Model Number: OVR300
  • Filter Element Type: OVR Oil Vapour Removal
  • Micron Rating: n/a
  • Application: Compressed air and nitrogen gas filtration
  • Brand: domnick hunter
  • Element Change Interval: 12 Months
Safety Warning

Item Information

When compressed air is required to meet ISO8573-1 Class 0 or Class 1 air quality via oil free or oil lubricated compressors the Parker domnick hunter OVR Oil Vapour Removal filter is an essential component of the compressed air treatment system.

Compact activated carbon cartridges utilise a unique filling technique to maximise packing density of the adsorbent bed. Retained to prevent movement, 100% of the activated carbon bed is then utilised during operation, guaranteeing performance, whilst the heavy attrition, dusting and blocked particulate filters associated with carbon tower designs is eliminated. The use of cartridges also provides trouble free maintenance, reducing system downtime.

Servicing of OVR is easy as piping can remain in-situ, whilst use of activated carbon cartridges offers quick, clean, simple maintenance.

Sizing and Selection

Please note: Models OVR150 / 200 / 250 require multiples of the 100OVR replacement cartridge kit. Refer to the product literature to verify filter codes, sizes and quantities before ordering. Only using genuine Parker replacement elements will guarantee the filter’s performance.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066