Maxlok MX/T18S Acrylic Adhesive | #3032005


LOADING IMAGES
3032005

Maxlok MX/T18S Acrylic Adhesive | #3032005

LORD® Maxlok MX/T18S acrylic adhesive replaces welding, brazing, riveting and other mechanical fastening methods especially over a wide range of temperature environments subject to high impact or high peel loads.


Technical Specifications

  • Package Type: 415 mL - LORD Maxlok MX/T18S
  • Mix Ratio: 1:4 by Volume
  • Handling Time: 48 to 72 min @ 77°F (25°C)
  • Working Time: 18 to 24 min @ 77°F (25°C)
  • Color: Off-White to Tan Paste (T18 adhesive), Gray Paste (MX accelerator)
  • Dynamic Viscosity: 70000 to 200000 cP @ 77°F (25°C) (T18 adhesive), 100000 to 500000 cP @ 77°F (25°C) (MX accelerator)
  • Density: 8.4 to 8.9 lb/gal (T18 adhesive), 1007 to 1066 kg/m3 (T18 adhesive), 11.45 to 12.15 lb/gal (MX accelerator), 1372 to 1456 kg/m3 (MX accelerator)
  • Flash Point: 59 °F (T18 adhesive), 15 °C (T18 adhesive), 201 °F (MX accelerator), 94 °C (MX accelerator)
Safety Warning

Item Information

LORD® Maxlok MX/T18S acrylic adhesive replaces welding, brazing, riveting and other mechanical fastening methods especially over a wide range of temperature environments subject to high impact or high peel loads.


Features and Benefits:

• Versatile – bonds a wide range of unprepared metals with minimal substrate preparation.

• Temperature Resistant – performs at temperatures from -40°F to +300°F (-40°C to +149°C).

• Environmentally Resistant – resists dilute acids, alkalis, solvents, greases, oils, moisture, salt spray and weathering; provides excellent resistance to indirect UV exposure.

• Precise Bondline – allows precise control of adhesive bondline thickness due to its content of glass beads, 0.01” (0.025 cm) diameter.

• Non-Sag – remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.


Shelf Life/Storage:

Shelf life of each component is nine months when stored below 80°F (27°C) in original, unopened container. Storage temperatures of 40-50°F (4-10°C) are recommended. If stored cold, allow product to return to room temperature before using. Protect from exposure to direct sunlight.

LORD Maxlok MX/T18S acrylic adhesive is flammable. Do not store or use near heat, sparks or open flame.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Assembly & Protection Solutions Division

111 Lord Drive

Cary, NC 27511

USA

Phone

+1 877-275-5673

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR