303SBTF04EVX - Quick Coupling with ISO 6150 C Profile, Series 303 | Parker NA

Quick Coupling with ISO 6150 C Profile, Series 303 | #303SBTF04EVX

Click to View CAD Model
303SBTF04EVX

Quick Coupling with ISO 6150 C Profile, Series 303 | #303SBTF04EVX OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Hose I.D.: 4
  • Connection Type: Hose Barb
  • Connection Thread Size (inch): na
  • Type: Plug
  • Diameter: 3 nom
  • Valve Included: Yes
  • Version: Double Shut-Off
  • Length: 58,5 mm
  • Hex Size: 14 mm
  • Outside Diameter: na
  • Materials of Construction: AISI 316 L
  • Seal Material: FKM
  • Minimum Operating Temperature: -15 °C
  • Maximum Operating Temperature: 200 °C
  • Maximum Operating Pressure: 35 bar
  • Flow Rate: 160 L/min
Safety Warning

Item Information

Parker's Series 303 is a mini industrial coupling with a plug profile according to ISO 6150 C. It is a popular profile in analytical and medical technology. Series 303 stands out for its above average flow rate performance for liquid and gaseous media.

Markets:
- Machinery Construction
- Life Science
- Process
- Food & Beverage

Features/Benefits:
- Coupling system according to ISO 6150 C
- Above average flow rate

Applications:
- Food and chemical processing
- Labatory equipment
- Cleaning equipment
- Steam and some gases
- Pneumatic break systems

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098