304-16 - Phosphate-Ester Hose 1125-5000 PSI - 304 Hose | Parker NA

Phosphate-Ester Hose 1125-5000 PSI - 304 Hose | #304-16

304-16

Phosphate-Ester Hose 1125-5000 PSI - 304 Hose | #304-16

Parker's 304 hose is a phosphate-ester compatible hose that has a pressure range of 1125-5000 PSI and is specifically designed to resist aggressive airline hydraulic fluids.


Technical Specifications

  • Hose I.D. (size): -16
  • Weight: 1 lb/ft, 1.49 kg/m
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Media: Petroleum Hydraulic Fluids (Phosphate-ester)
  • Specifications Met: n/a
  • Compatible Fitting: 43 Series
  • Hose Reinforcement Material: 2 Braids of Steel Wire
  • Inside Diameter: 1 inch, 25 mm
  • Nominal Hose Inside Diameter: 25 mm
  • Outside Diameter: 1.5 inch, 38 mm
  • Application: Phosphate Ester
  • Maximum Operating Pressure: 2000 psi, 13.8 MPa
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM)
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Minimum Bend Radius: 12 inch, 300 mm
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Cover Color: Green
Safety Warning

Item Information

Parker's 304 hose is a phosphate-ester compatible hose that has a pressure range of 1125-5000 PSI and is specifically designed to resist aggressive airline hydraulic fluids. The 304 hose is reinforced with two steel braids and has an EPDM rubber cover making it extremely durable. Sizes range from ¼” to 2” in diameter to fit the requirements of various markets.

Markets:
• Ground Support Equipment
• Industrial

Features/Benefits:
• 1125-5000 PSI in different sizes
• Dimensionally conforms with 100R2 Type AT specification
• Leak-free assemblies when used with EPDM O-ring face seals and proper fittings

Applications:
• Phosphate-ester base hydraulic fluids

Compatible Fittings:
• 43 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583