3050-3 - High Pressure, Thread to Connect Quick Couplings - 3000 series | Parker NA

High Pressure, Thread to Connect Quick Couplings - 3000 series | #3050-3

Click to View CAD Model
3050-3

High Pressure, Thread to Connect Quick Couplings - 3000 series | #3050-3

3000 series high pressure coupler


Technical Specifications

  • Coupling Half: Female Coupler
  • Body Size: 3/8 inch
  • Connection Type: Male NPTF
  • Connection Thread Size: 3/8 - 18
  • Application: High Pressure Hydraulics
  • Maximum Operating Pressure: 10000 psi
  • Product Type: Thread to Connect
  • Maximum Operating Temperature: 230 °F
  • Valve Type: Ball
  • Minimum Operating Temperature: -22 °F
  • Hex Size: 1 inch
  • Flow Rate: 6 gal/min
  • Body Material: Steel
  • Plating Type: Zinc with Clear Trivalent Chromate
  • Seal Material: Polyurethane
Safety Warning

Item Information

3000 Series Couplers (hydraulic) 10,000 psi, connect with 3000 Series Nipples.
These rugged thread to connect, high pressure quick couplings are manually threaded together to open the ball valves and make the connection. The durable coupler interface seal is polyurethane.

Technical Characteristics:
• Sizes: 1/4” & 3/8”
• Material: Steel
• Port Ends: Female NPTF, Male NPTF
• Seal: Polyurethane

Markets:
• Rescue Equipment
• Construction

Features/Benefits:
• Rugged and secure threaded connection interchanges with similar hand tool couplings
• Hard chrome alloy ball valves
• Polyurethane seal resists against high pressure extrusion
• Positive valve stop prevents flow checking for a smooth performance

Applications:
• High pressure rescue tools  
• Hydraulic rams
• Portable hydraulic hand tools
• Crimping equipment

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539