31009MN - I-FORCE 310 Ironless Linear Motors (AP) | Parker NA

I-FORCE 310 Ironless Linear Motors (AP) | #31009MN

31009MN

I-FORCE 310 Ironless Linear Motors (AP) | #31009MN

I-Force 310 Ironless Linear Motors offer peak forces upto 1170N, rapid accelerations and a compact package. The 34.3mm wide ironless design has no attractive forces while an I-Beam shape coil provides high force density and excellent thermal effieciency


Technical Specifications

  • Wiring: N/A
  • Coil Type: Magnet Track
  • Winding Type: N/A
  • Cable Length: N/A
  • Mounting Type: 9.60” modular sections
  • Product Style: Nickel coating (standard)
  • Cooling Method: N/A
  • Product Series: I-FORCE
  • Profile Width: 34.3 mm
  • Motor Type: Ironless
  • Track Length: Modular: Unlimited, Single Piece: 121.92 to 1584.96 mm, Single Piece: 4.8 to 62.4 inch
  • Continuous Force: 11 to 58.9 lbf, 49 to 262 N
  • Peak Force: 218.9 to 1170 N, 49.2 to 263.2 lbf
  • Continuous Output Power: 54 to 256 W
  • Peak Output Power: 1077 to 5116 W
  • Attraction Force: 0 N, 0 lbf
  • Cooling Method: Internal Air Cooling Manifold (option), Liquid Cooling (option)
  • Feedback Type: Digital Hall Effect Sensor Imbedded (optional)
Safety Warning

Item Information

"Parker's I-Force 310 ironless Linear Motors offer high forces and rapid accelerations in a compact package.

With continuous forces ranging from 49N to 262N and peak forces ranging from 218.9N up to 1170N, the I-Force family offers a superior combination of performance and size.

The I-Force patented I-beam shape with its overlapping windings allows for a higher power density in a smaller motor, improved heat removal, and added structural stiffness.

In addition, the ironless (or air core) linear motor design has no attractive for toward the magnets. This allows for easy installation and zero cogging during motion.

Ultra high-flex cables come standard with I-Force motor.

In addition, Parker offers modular magnet tracks for unrestricted travel length.

Incredibly smooth motion, high precision and high force density make the I-Force Linear Motors and ideal solution for your demanding positioning requirements.



-Markets

· Aerospace Markets

· Fiber Optic/Photonics

· Industrial Automation

· Life Science

· Packaging Industry

· Printing

· Semiconductor and electronics

· Textile



-Features and Benefits

· No attractive force - Easier/Safer handling and assy, smoother travel (No cogging)

· Overlapping windings - Increased force density

· Vacuum Encapsulation - Allow motor to be used in 10-6 torr applications

· Modular magnet track lengths - Unlimited travel length

· I-Beam coil design - Improved heat dissipation

· Cooling option - to improve overall power density



-Applications

· Material handling

· Waterjet and laser cutters

· Robotics

· Measurement/inspection

· Wafer handling

· Pick and place machines

· PC board - component insertion, inspection, drilling

· Laser cutting

· Carpet tufting"

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Automation Korea

23, 1-Gil, Jangan-gongdan, Jangan-myeon, Hwaseong-si, Gyeonggi-do 18579 Korea

AKD@parker.com

Phone

82-31-379-2332

Fax

82-31-379-2349

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
E04972