311896 - Refrigerant Gauges | Parker NA

Refrigerant Gauges | #311896

311896

Refrigerant Gauges | #311896

Gauge,760MM-25BAR LF R717 1/4N2D


Technical Specifications

  • Pressure Range (bar): 760MM-25BAR
  • Face Style: 2-1/2" Diameter
  • Minimum Ambient Temperature (C): -25°C
  • Minimum Ambient Temperature (F): -13°F
  • Refrigerant: R717
  • Maximum Ambient Temperature (C): 60°C
  • Maximum Ambient Temperature (F): 140°F
  • Pressure Range (psi): N/A
  • Type: Liquid Filled (Food Grade Glycerin)
  • Model Number: Gauge,760MM-25BAR LF R717 1/4N2D
  • Refrigerant Type: R717
  • Connection Size: 1/4 inch (NPT)
  • Face Style: 2-1/2" Diameter
  • Product Type: Liquid Filled (Food Grade Clycerin)
  • Pressure Rating: 25 bar : 760 mm, n/a
  • Minimum Ambient Temperature: -25 °C, -13 °F
  • Maximum Ambient Temperature: 60 °C, 140 °F
  • Ingress Protection Rating: IP52 : Dry, IP65 : Liquid Filled
Safety Warning

Item Information

Parker’s refrigerant gauges offer robust performance for industrial refrigeration applications. These economical gauges are designed to withstand the rigors of industrial refrigeration applications and can be used in conjunction with Parker’s gauge valves to provide an easy to use and maintain system. These gauges are available as dry or liquid filled and can be used with a variety of refrigerants.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features & Benefits (717 Refrigerant):
• 2.5" (63mm), 3” (76mm), 4” (100mm) and 6” (150mm) dial sizes available
• ±1.5% to ±3-2-3% accuracy available
• 1/4" NPT standard
• Dual scale - psi/°F (bar/°C)
• CRN registered

Features & Benefits (HFC’s):
• 2.5" (63mm) and 3” (76mm) dial sizes available
• ±3-2-3% accuracy available
• CRN registered
• Flutter-less movement on the 2.5” (63mm)
• Brass internals
• Chlorofluorocarbon (CFC) temperature scales


Applications:
• Refrigeration equipment and refrigeration recovery equipment
• Used to display pressure and temperature on closed refrigeration systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475