321K36-8993-481180C2 - K Series pilot operated Solenoid Valves for Industrial, Process and Transportation applications | Parker NA

K Series pilot operated Solenoid Valves for Industrial, Process and Transportation applications | #321K36-8993-481180C2

321K36-8993-481180C2

K Series pilot operated Solenoid Valves for Industrial, Process and Transportation applications | #321K36-8993-481180C2

K Series is a full range of pilot operated solenoid valves, normally closed and normally open, from 1/4" to 1", offering many sealing materials and different flow rates.


Technical Specifications

  • Seal Material: NBR
  • Coil Power Consumption: 5W
  • Function: Normally Closed
  • Power Supply Voltage: 24V DC
  • Orifice Size: 18 mm
  • Specifications Met: -
  • Media: Air, Neutral Gases, Liquids
  • ATEX Specifications Met: -
  • Port Size: 3/4" G
  • Electrical Connection: 2 P + E plug according to EN 175301-803 type B
  • Valve Type: 2/2-Way
  • Actuation Type: Pilot Operated
  • Port Type: Pipe Mounting
  • Body Material: CW 617N UNI EN 12165
  • Seat Material: Brass
  • Flow Coefficient 1: 100 L/min
  • Flow Coefficient 2: 6 m3/hour
  • Minimum Operating Pressure: 0.3 bar
  • Minimum Fluid Temperature: -10 °C
  • Maximum Fluid Temperature: 100 °C
  • Coil Temperature Range: -40 to 50 °C
  • Insulation Class: F (155°C)
  • Coil Specifications Met: CE - EAC
Safety Warning

Item Information

The K Series pilot operated solenoid valves includes many options to fullfill the demand of the most challenging applications in Industrial and Process markets. The solid and robust design includes a stainless steel operator rated for million of life cycles. This product solution can optimize the total ownership costs in a broad range of heavy duty and high demanding applications.

Markets:
- Industrial
- Process
- Transportation

Applications:
- Compressors and air treatment
- Fluid and gas control /handling
- Actuators control in safe ot harsh environment includin ATEX
- Water and steam controls
- Urea Heating

Features/Benefits:
- Wide range of electrical parts including VDE, UL and ATEX approvals
- Long lyfe expectancy
- Easy maintenance for 321K Red Ring series thanks to the unique lateral diaphragm design

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Parker--General Catalogue--0112UK
Product Demos & Tutorials
Solenoid Valves Overview Video
×


Find a Distributor

Where to Buy

Local Contact

Fluid and Climate Controls Europe

Parker Hannifin Manufacturing S.r.l.

Via E.Fermi, 5

Gessate (MI)

Italy

20060

Phone

+39 02 951251

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A18171