H Series indirect acting Solenoid Valves for Industrial and Process applications | #322H7506-2995-483510S6


LOADING IMAGES
322H7506-2995-483510S6
Click to View CAD Model

H Series indirect acting Solenoid Valves for Industrial and Process applications | #322H7506-2995-483510S6

H Series is a indirect acting solenoid valves, normally closed and normally open, from 1/4" to 3/4", offering extremely robust design and different flow rates.


Technical Specifications

  • Seal Material: FKM
  • Insulation Class: F 155 °C
  • Function: Normally open
  • Coil Specifications Met: CE - VDE - EAC
  • Maximum Fluid Temperature: 100 °C
  • Maximum Operating Pressure: 40 bar
  • Power Supply Voltage: 220-240V 50Hz - 240V 60Hz
  • Media: Air, Neutral Gases, Liquids
  • Electrical Connection: 2 P + E plug according to EN 175301-803 type A
  • Port Size: G 1/2
  • Coil Power Consumption: 9W
  • Valve Type: 2/2-Way
  • Actuation Type: Pilot Operated
  • Port Type: Pipe Mounting
  • Body Material: CW 617N UNI EN 12165
  • Seat Material: Stainless Steel
  • Orifice Size: 15 mm
  • Flow Coefficient 1: 60 L/min
  • Flow Coefficient 2: 3.6 m3/hour
  • Minimum Operating Pressure: 0.3 bar
  • Minimum Fluid Temperature: -10 °C
  • Coil Temperature Range: -40 to 50 °C
  • Specifications Met: -
  • ATEX Specifications Met: n/a
Safety Warning

Item Information

The H Series indirect acting solenoid valves range includes many options to fullfill the demand of the most challenging applications in Industrial and Process markets. The range is designed to achieve the best in class robustness thanks to the reinforced diaphragm design and stainless steel operator rated for million of life cycles. This product solution can optimize the total ownership costs in a broad range of heavy duty and high demanding applications, dealing with high operating pressures and critical media such as air or oils.

Markets:
- Industrial
- Process

Applications:
- Compressors and air treatment
- PET Blowing
- Oil shut off
- Carwash

Features/Benefits:
- Wide range of electrical parts including VDE, UL and ATEX approvals
- High operating pressure
- Long lyfe expectancy

Read More Show Less

CAD Drawings + Files


Related Documents

Literature and Reference Materials
Parker--General Catalogue--0112UK
Product Demos & Tutorials
Solenoid Valves Overview Video
×


Find a Distributor

Where to Buy

Local Contact

Fluid and Climate Controls Europe

Parker Hannifin Manufacturing S.r.l.

Via E.Fermi, 5

Gessate (MI)

Italy

20060

Phone

+39 02 951251

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A18171