Parker Tube Fitting, NPT Male Connector - A-LOK Series | #32MSC32N-316-NSK


LOADING IMAGES
32MSC32N-316-NSK
Click to View CAD Model

Parker Tube Fitting, NPT Male Connector - A-LOK Series | #32MSC32N-316-NSK

316 Stainless Steel NPT Male Connector Parker tube Fittings, A-LOK® Series 2" Tube OD x 2" NPT are designed for leak-free connections in process instrumentation and industrial applications.


Technical Specifications

  • Connection Thread Size: 2" NPT
  • Materials of Construction: Stainless Steel AISI 316
  • Tube Outside Diameter: 2" (O.D.)
  • Specifications Met: NORSOK M650
  • Additional Options: n/a
  • Brand: A-LOK
  • Configuration: Tube to Pipe (Male Pipe)
  • Product Style: Male National Pipe Tapered (NPT) Connector
  • Shape: Straight
  • Operating Pressure: 2000 to 3200 psi
  • Minimum Operating Temperature: -255 °C
  • Maximum Operating Temperature: 649 °C
  • For Fluid Type: Gases, Liquid, Fuels, Oil, Corrosive, Natural Gas (CNG), Hydrogen, Steam, Petroleum Oil
  • Length: 4.47 inch
  • Technology: Process Control
  • Application: Instrumentation, Analytical Installations, CNG / LNG Lines, Hydrogen Service, Offshore Control Panels, Sensing Lines
  • Industry: Oil & Gas, Chemicals Processing, Trucks & Buses, Semiconductor, Industrial Gas, Analytical Instrumentation, Power Generation, Renewable Energy, Healthcare & Life Sciences, Water Treatment
  • Division: Instrumentation Products Division
Safety Warning

Item Information

Parker's two-ferrule compression fittings, A-LOK® Series 2" Tube OD x 2" NPT male connector tube fittings are designed to provide reliable leak-free connections for instrumentation, process and control, and analyzer applications that specify a two-ferrule tube fitting connection. Manufactured from dual certfied 316/316L these austenitic grades and two of the most used alloys in a variety of applications. The molybdenum addition gives this grade good resistance to general corrosion and provides increased strength at elevated temperatures. The austenitic structure also gives these grades excellent toughness, even at cryogenic temperatures. Grade 316L, the low carbon version of 316, minimizes harmful carbide precipitation due to welding. It is common for 316 and 316L to be stocked in ‘Dual Certified’ form. These items have chemical and mechanical properties complying with both 316 and 316L specifications. The corrosion resistance of stainless steel grades 316/316L is excellent in a wide range of atmospheric environments and many corrosive media. However, it is subjected to pitting and crevice corrosion in warm chloride environments, as well as to stress corrosion cracking.

Industries:
• Transportation

Features/Benefits:
• EC79 Approved for Hydrogen Service
• Parker Suparcase® surface treatment process for superior material hardening
• Hardened ferrules provide leak free connections
• Silver plated nuts provide gall resistance during makeup
• Optional oxygen cleaning

Applications:
• Instrumentation Hook-up Systems
• Liquid / Gas Transfer Lines

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516