Fluoroflow Pleated Membrane Filter Cartridges | All-fluoropolymer design for aggressive chemical applications | #33-14704-001-5-E


LOADING IMAGES
33-14704-001-5-E

Fluoroflow Pleated Membrane Filter Cartridges | All-fluoropolymer design for aggressive chemical applications | #33-14704-001-5-E

The Fluoroflow® pleated membrane filter cartridge is our standard product for aggressive wet etch and clean industrial chemical filtration applications. The filter provides good flow rates and on-stream life at an economical cost.


Technical Specifications

  • Micron Rating (µm): 0.1
  • End Cap Configuration: 226 O-ring/Fin
  • Seal Material: FEP Encapsulated Viton
  • Length (inch): 4
  • Options: UPW Flush & dry
  • Brand: Parker
  • End Cap Material: Fluoropolymer
  • Core Type: Fluoropolymer
  • Hose Reinforcement Material & Structure: Fluoropolymer
  • Flow Rate: 2.3 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
  • Industry: Industrial
  • Function: Clarification/Prefiltration/Polishing
  • Media: PTFE
  • Filter Construction: Pleated
Safety Warning

Item Information

The Fluoroflow® pleated membrane filter cartridge is our standard product for aggressive wet etch and clean and industrial chemical filtration applications. The filter provides good flow rates and on-stream life at an economical cost. The all-fluoropolymer construction provides excellent chemical resistance for the most aggressive applications up to 150°C. It is available either ozone DI flushed and dried or wet-packed for quick installation.

Features/Benefits
• Economical
• Wet-pack option for quick installation
• All-fluoropolymer for maximum chemical resistance
• 100% integrity tested for consistent quality                                           
• Fits standard filter housings and available in a variety of ratings, lengths, and end fittings for maximum versatility
Applications
• Wet etch and Clean Filtration For
– Hydrofluoric Acid
– Hydrochloric Acid
– SC1, SC2
• Other High Temperature or Ozonated Process Filtration
• Filtration for High-purity Chemical and Solvent Manufacturing
• Filtration for High-purity Chemical Distribution

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945