Modular & Multi-port Pneumatic Push-in Connectors - LF 3000® | #3379 06 00


LOADING IMAGES
3379 06 00 3379 06 00 3379 06 00
Click to View CAD Model

Modular & Multi-port Pneumatic Push-in Connectors - LF 3000® | #3379 06 00

These modular & multi-port connectors allow the maximum number of tube connections in a minimum of space. Parker Legris offers an ergonomic solution to enable quick connection for the most complex installations.


Technical Specifications

  • Connection 3 Tube Outside Diameter: 6 mm (O.D.)
  • Number of Outlets: n/a
  • Product Style: Connector for 2 Tubes in Line
  • Connection 2 Type: n/a
  • Brand: Parker, Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Processing, Chemicals Processing, Industrial Manufacturing Equipment, Transportation, Off-road Machinery, Electronics, Semiconductor
  • Application: Robotics, Automotive, Pneumatics, Textile, Packaging, Vacuum
  • Technology: Fluid & Gas Handling
  • Product Type: Plastic Push-To-Connect Fittings
  • Product Style: Modular Connector
  • Maximum Operating Pressure: 10 bar, 145 psi
  • Vacuum Pressure Rating: 755 mm-Hg
  • Shape: Straight
  • Configuration: Tube to Tube
  • Connection 1 Type: Tube
  • Connection 1 Size: 6 mm Tube O.D. (see drawing legend D)
  • Connection 2 Size: 6 mm Tube O.D. (see drawing legend D)
  • Maximum Operating Temperature: 80 °C, 176 °F
  • Minimum Operating Temperature: -20 °C, -4 °F
  • For Fluid Type: Air (Compressed Air), Other Fluids: Please Consult Us
  • Body Material: Technical Polymer
  • Seal Material: NBR
  • Gripping Ring Material: Stainless Steel
  • Weight: 0.006 kg
  • Quantity per Box: 5

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

These connectors allow a maximum number of tube connections in a minimum of space.

Parker Legris offers an ergonomic solution to enable quick connection for the most complex installations.

Features/Benefits:

- Panel-Mounted

• Panel mounted to a machine or bulkheads
• Reduced risk of incorrect assembly
• Possible to connect in-line
• Plated metal joiners and clips for reinforcement

- In-Line

• Locating pin prevents incorrect assembly
• Cap guides the tubes and protects connections
• Aluminium and technical polymer components
• Bulkhead mountable
• Customised multi-connectors upon request

- DIN Rail

• Used alongside electrical connectors
• Pressure indication
• Can be clipped side-by-side into a DIN rail profile [ or ?
• Channels or slots for labels for tube identification

Markets:

• Factory Automation
• Vehicule Assembly Facilities
• Food and Beverage
• Semiconductor
• Wearing Apparel
• Packaging Machinery

Applications:

• Pneumatic Machinery Equipment
• Low Pressure Compressed Air Conveying
• Suitable for Vaccum Applications

Technologies:

• Multi-Connectors
• Modular Plug-In Connectors
• Modular Fittings
• Push-In Fittings
• Push-to-Connect Fittings
• Pneumatic Fittings
• Instant Fittings
• Quick Fittings
• Connectors

Technical Characteristics:

• Fluids: Compressed Air, Other fluids: please consult us
• Materials: Technical polymer, NBR
• Pressure: Vacuum to 10 bar
• Temperature: -20°C to +80°C
• Ø Metric: 4mm to 8 mm

Regulations:

• ISO 14743: Pneumatic fluid power, push-in connectors for thermoplastic tubes
• DI: 97/23/EC (PED)
• DI : 2002/95/EC (RoHS), 2011/65/EC
• DI : 1907/2006 (REACH)

Product Types:

• Modular Plug-In Connectors

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098