N "High Flow" NAMUR Series Solenoid Valves for Process applications | #341N3502


LOADING IMAGES
341N3502
Click to View CAD Model

N "High Flow" NAMUR Series Solenoid Valves for Process applications | #341N3502

N "High Flow" NAMUR Series is a full range of NAMUR indirect operated solenoid valves, from 1/4" to 1/2", solenoid or air operated with a borad range of functions including 3/2, 5/2, 5/3.


Technical Specifications

  • Maximum Fluid Temperature: 50 °C
  • Flow Coefficient 1: 1200 l/min
  • Valve Type: 3/2 - 5/2 Way
  • Insulation Class: -
  • Port Size: 1/4" G
  • Power Supply Voltage: -
  • Actuation Type: Solenoid Operated
  • Coil Temperature Range: -
  • Function: Spring & air return
  • Port Type: Namur
  • Body Material: Anodized Aluminum
  • Media: Dry or Lubricated Air
  • Orifice Size: 7 mm
  • Minimum Operating Pressure: 2.5 bar
  • Maximum Operating Pressure: 10 bar AC/DC
  • Minimum Fluid Temperature: -20 °C
  • Seal Material: NBR
  • Coil Power Consumption: n/a
  • Electrical Connection: n/a
  • Coil Specifications Met: n/a
  • Specifications Met: Perpendicular Operator
  • ATEX Specifications Met: n/a
Safety Warning

Item Information

The N "High Flow" NAMUR Series includes many product solutions for Valve Actuation in the Process Industry. This range delivers an unmatched high flow performance, up to 1250 l/min for the 1/4"ported option up to 3000 l/min for the 1/2"ported version. The solid and robust design is rated up to 20 million of life cycles which makes this product extremely reliable either for low and high frequency applications. This product solution modularity in combination with our ATEX coils program can optimize the total ownership costs delivering high reliability, extreme flexibility and best competitiveness.

Markets:
- Pharmaceutical
- Food&Beverage production, storage
- Water treatment
- Refineries
- Powders dosing

Applications:
- Valve Actuation

Features/Benefits:
- Long life cycle expectancy
- High Flow
- Mechanical part of the valve ATEX certifi ed
according standard EN 13463-1 & -5
- Wide range of coils available including Atex

Read More Show Less

CAD Drawings + Files


Related Documents

Literature and Reference Materials
Parker--General Catalogue--0112UK
×


Find a Distributor

Where to Buy

Local Contact

Fluid and Climate Controls Europe

Parker Hannifin Manufacturing S.r.l.

Via E.Fermi, 5

Gessate (MI)

Italy

20060

Phone

+39 02 951251

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A18171