Parker 5-Way Electric Impulse, 1/8" General Purpose Solenoid Valves | #345P21-4269-485400C2


LOADING IMAGES
345P21-4269-485400C2 345P21-4269-485400C2
Click to View CAD Model

Parker 5-Way Electric Impulse, 1/8" General Purpose Solenoid Valves | #345P21-4269-485400C2

Parkers' 5-Way Controlled by Electric Impulse G 1/8" Solenoid Valves provide operating pressures up to 10 bar and flow factors up to 0.54 m3/h. They offer multiple body and sealing materials for all general purpose fluid control applications.


Technical Specifications

  • Voltage (V): 24VDC
  • Orifice 1 Size (mm): 4
  • Port Type: BSP
  • Power (Watts): 13
  • Body Material: Anodized Aluminium
  • Coil Type: Coil with screw terminal, bistable, for impulse applications, 40 mm
  • Flow Factor 1 (l/min): 9
  • Seal Material: NBR
  • Product Series: General Purpose Solenoid Valves
  • Valve Type: 5-Way
  • Function: Latching (Electric Impulse)
  • Port Size: 1/8 inch
  • Input Voltage: 24.0 VDC
  • Body Material: Anodized Aluminum
  • Seal Material: NBR
  • Orifice 1 Size: 4 mm
  • Flow Coefficient 1: n/a, 9 L/min
  • Power Consumption: 13 W
  • Coil Type: Coil with screw terminal,bistable,for impulse applications, 40 mm
  • Maximum Pressure Differential: 10 bar
  • Minimum Pressure Differential: 2 bar
  • Number of Ports: 5
  • Actuation Type: Pilot Operated
  • Media: Air
  • Port Type: BSP
  • Orifice 2 Size: n/a
  • Flow Coefficient 2: n/a
  • Minimum Fluid Temperature: n/a
  • Maximum Fluid Temperature: n/a
  • Coil Specifications Met: IP44
Safety Warning

Item Information

Parkers' 5-Way  Controlled by Electric Impulse G 1/8" Solenoid Valves are used in a wide variety of applications with or without pressure differential. Ideally suited for air, liquids and gases, these valves are mainly available with brass or stainless steel body associated to a large range of sealing materials offering vast chemical compatibilities .



Markets:

• Life Science

• Process

• Industrial Equipment

• Beverage



Features/Benefits:

• General Purpose for Air, Liquids, Gases and Oil

• Brass or Stainless steel body



Applications:

• Compressors

• Water dispensing & purification

• Cooling systems

• Sterilizers

• Analyzers and diagnostic equipment

• Medical and dental devices

• Welding equipment

• Lubrication equipment

• Beverage dispensing & vending machines

• Oil burners

• Humidification and misting equipment

• Mobile equipment

• Textile and dry cleaning machines

• Irrigation

Read More Show Less

CAD Drawings + Files



Find a Distributor

Where to Buy

Local Contact

Fluid and Climate Controls Europe

Parker Hannifin Manufacturing S.r.l.

Via E.Fermi, 5

Gessate (MI)

Italy

20060

Phone

+39 02 951251

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A18171