35RP2-FA40T90-AU2 - Rack-and-Pinion Rotary Actuator Model:35RP2 | Parker NA

Rack-and-Pinion Rotary Actuator Model:35RP2 | #35RP2-FA40T90-AU2

H1FG00026938

Rack-and-Pinion Rotary Actuator Model:35RP2 | #H1FG00026938

35RP2-FA40T90-AU2


Technical Specifications

  • Sensor type: 2 sensors
  • Bore Size (mm): 40
  • Rotation: 90°
  • Mounting Style: Rod Side Flange
  • Sensor Connection: AZ11ACE (with contact, 4-pin connector type, Rear wiring, w/0.5 m cord)
  • Product Style: Rack and Pinion Type
  • Adjustment Angle: ± 5 °
  • Rated Torque: 106 Nm at 3.5MPA
  • Maximum Operating Pressure: 3.5 MPa
  • Proof Pressure: 5 MPa
  • Minimum Operating Pressure: 0.5 MPa
  • Operating Temperature: 10 to 60 °C
  • For Fluid Type: Petroleum-based Fluid
  • Lubricant: JIS 2219 Class 2 (gear oil equivalent to ISO VG680)
  • Thread Tolerance: JIS 6g/6H
Safety Warning

Item Information

The 35RP2 series is a rack and pinion type rotary actuator with 3.5MPa specifications. The unique backlash removal mechanism eliminates backlash at the rotating end. For the on-board switches, we have standardized the highly versatile magnetic proximity switches AX and AZ.

 Markets:
・General Industry
・Factory Automaton
・Transportation
・Machine Tools

Applications:
・General industry
・Factory Automation
・Machine tools
・Conveyance

Features/Benefits:
・Equipped with a unique backlash removal mechanism.
・The swing angle can be adjusted by ± 5 ° by the rotation angle fine adjustment mechanism.
・The switch is a system-up type that can be installed later.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
INSTALLATION GUIDE - Cylinder Safety Guide, Europe
×


Find a Distributor

Where to Buy

Local Contact

TAIYO,LTD

1-1-1 Kitaeguchi

Higashiyodogawa-ku

Osaka

Japan

533-0002

Phone

+81-6-6340-1108

Fax

+81-6-6340-1134

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
881192