Rack-and-Pinion Rotary Actuator Model:35RP2 | #35RP2-FB32T180-AU1


LOADING IMAGES
H1FG00026917

Rack-and-Pinion Rotary Actuator Model:35RP2 | #H1FG00026917

35RP2-FB32T180-AU1


Technical Specifications

  • Sensor Connection: AZ11ACE (with contact, 4-pin connector type, Rear wiring, w/0.5 m cord)
  • Mounting Style: Head Side Flange
  • Bore Size (mm): 32
  • Sensor type: 1 sensor
  • Rotation: 180°
  • Product Style: Rack and Pinion Type
  • Adjustment Angle: ± 5 °
  • Rated Torque: 60 Nm at 3.5MPA
  • Maximum Operating Pressure: 3.5 MPa
  • Proof Pressure: 5 MPa
  • Minimum Operating Pressure: 0.5 MPa
  • Operating Temperature: 10 to 60 °C
  • For Fluid Type: Petroleum-based Fluid
  • Lubricant: JIS 2219 Class 2 (gear oil equivalent to ISO VG680)
  • Thread Tolerance: JIS 6g/6H
Safety Warning

Item Information

The 35RP2 series is a rack and pinion type rotary actuator with 3.5MPa specifications. The unique backlash removal mechanism eliminates backlash at the rotating end. For the on-board switches, we have standardized the highly versatile magnetic proximity switches AX and AZ.

 Markets:
・General Industry
・Factory Automaton
・Transportation
・Machine Tools

Applications:
・General industry
・Factory Automation
・Machine tools
・Conveyance

Features/Benefits:
・Equipped with a unique backlash removal mechanism.
・The swing angle can be adjusted by ± 5 ° by the rotation angle fine adjustment mechanism.
・The switch is a system-up type that can be installed later.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
F77479