Metal Cartridges | #3600 10 00


LOADING IMAGES
3600 10 00 3600 10 00
Click to View CAD Model

Metal Cartridges | #3600 10 00

For full compatibility with many fluids and severe conditions, Parker Legris has developed two types of patented cartridges.Using our metal cartridges allows for optimisation of installation configurations and for the FTL, the possibility of removal.


Technical Specifications

  • Seal Material: FKM
  • Connection 2 Tube Outside Diameter: 10 mm (O.D.)
  • Body Material: Brass, FDA Chemical Nickel-plated
  • Maximum Operating Pressure: 30 barg
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 150 °C
  • Vacuum Pressure Rating: 755 mm-Hg
  • Quantity per Box: 10
  • Weight: 0.019 kg
  • Application: Robotics, Automotive Process, Pneumatics, Semiconductor, Refrigeration, Packaging, Vacuum
  • For Fluid Type: Industrial Fluids for LF Cartridges. See Corresponding Chapters., Air (Compressed Air) for TL Cartridge.
  • Specifications Met: PED DI: 97/23/CE (LF 3600, LF 3800, LF 3900), FDA 21 CFR, EC RG: 1935/2004 (minimum flow 0.02 l/hr), RoHS 2011/65/EC, USDA NSF H1 (Grease), ASTM B733-04: Self-catalytic Nickel Coating, ATEX DI: 94/9/EC, PED DI: 97/23/CE (TL)
  • Shape: Cartridge
  • Product Type: Metal Cartridges for Fluids and Gases

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

For full compatibility with many fluids and severe conditions (+150°C), Parker Legris has developed two types of patented cartridges. Using our metal cartridges allows for optimisation of installation configurations and for the FTL, the possibility of removal.

Features/Benefits:

- LF Cartridges, LF 3600, LF 3800, LF 3900

• All the advantages of the LF 3600, LF 3800 and LF 3900 fittings applied to cartridge technology
• All-metal product to provide the greatest mechanical strength and chemical resistance
• Resistant at high temperatures (+150°C)
• Can be installed in either polymer or metal housings

- FTL Cartridge

• Possibility to have several tubing diameters in the same cavity
• Visible retention and sealing system, can be disassembled using the dedicated tool

Markets:

• Factory Automation
• Vehicle Assembly Facilities
• Food and Beverage
• Semiconductor
• Packaging Machinery
• Refrigeration

Applications:

• Pneumatic Machinery Equipment
• Low Pressure Compressed Air Conveying
• Suitable for Vacuum Applications

Technologies:

• Chemical resistance
• Mechanical strength
• Sealing system
• Metal cartridge
• Cartridge technology
• Metal cartridges

Technical Characteristics:

LF Cartridges
• Fluids: Compressed Air, grease, lubricant, water ...
• Materials: Nickel-plated brass, FKM, stainless steel 303, stainless steel 316L
• Pressure: Vacuum to 30 bar
• Temperature: -20°C to +150°C
FTL Cartridge
• Fluids: Compressed Air
• Materials: Technical polymer, brass, stainless steel, NBR
• Pressure: Vacuum to 16 bar
• Temperature: -25°C to +80°C

Regulations:

LF Cartridges
• DI: 97/23/CE (PED)
• RG: 21CFR (FDA)
• RG: 1935/2004/CE (minimum flow 0.02 l/hr)
• DI: 2011/65/CE (RoHS)
• USDA NSF H1: grease
• ASTM B733-04: self-catalytic nickel coating
• DI: 94/9/CE (ATEX)
FTL Cartridge
• DI: 97/23/CE (PED)
• DI: 2011/65/CE (RoHS)

Product Types:

• One-Piece Cartridge
• Cartridge
• Disconnection Tool

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098