LF 3600 Chemical Nickel-Plated Brass Push-In Fittings | #3616 56 00


LOADING IMAGES
3616 56 00
Click to View CAD Model

LF 3600 Chemical Nickel-Plated Brass Push-In Fittings | #3616 56 00 OBSOLETE

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Seal Material: FKM
  • Connection 2 Size: 1/4" (O.D.)
  • Connection 1 Size: 1/4" (O.D.)
  • Connection 2 Type: Tube
  • Configuration: Tube to Tube
  • Shape: Straight
  • Body Material: Brass, FDA Chemical Nickel-plated
  • Product Style: Bulkhead
  • For Fluid Type: Water, Air (Compressed Air), Lubricants (Grease)
  • Weight: 0.027 kg
  • Connection 3 Size: n/a
  • Connection 2 Type: Tube
  • Connection 1 Type: Tube
  • Industry: Industrial Processing, Food & Beverage, General Industrial, Transportation, Healthcare & Life Sciences
  • Maximum Operating Temperature: 150 °C
  • Brand: Parker, Legris
  • Coating: FDA Chemical Nickel-plated
  • Configuration: Tube to Tube
  • Minimum Operating Temperature: -25 °C
  • Maximum Operating Pressure: 30 bar
  • Shape: Straight
  • Application: General Industrial, Fluid Control, Industrial, Medical, Pneumatic, In Plant Pneumatic, Transportation, Process Control
  • Product Type: Push-to-Connect Fittings
  • Technology: Fluid & Gas Handling
  • Connection 2 Size: 1/4 inch (O.D.)
  • Connection 1 Size: 1/4 inch (O.D.)
  • Vacuum Pressure Rating: 755 mm-Hg
  • Division: Low Pressure Connectors Europe Division
  • Body Material: Brass
  • Quantity per Box: 10
  • Specifications Met: PED, RoHS, REACH, ATEX DI: 94/9/EC, UL 94 V-0 (Please Consult Us), FDA 21 CFR, EC RG: 1935/2004
  • Seal Material: FKM
  • Connection 3 Type: n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

In order to meet your technical and environment requirements, Parker Legris designed this range of metal fittings, offering robustness, reliability and resistance to industrial fluids for the most demanding environments.

PRODUCT ADVANTAGES:

> High Performance
- Resistant up to +150°C at 30 bar
- Excellent mechanical performance
- Long threads to resist shock and vibration
- Excellent abrasion and corrosion resistance due to high phosphorus chemical nickel plating
- Full flow, minimal pressure drop

> Versatility
- Materials conform to FDA standards
- Spring collet gripping system suitable for both metal(grooved) and polymer tubing
- Excellent resistance to high pressure and vacuum
- Excellent chemical compatibility
- More than 250 part numbers
- One fitting for numerous applications: stock optimisation
- Manual connection and disconnection
- Compact and ergonomic

> Reliability
- High performance brass for increased lifespan
- 100% leak-tested in production
- Date coding to guarantee quality and traceability

PRODUCT TYPES:
- Stud Fittings
- Stud Standpipe
- Cartridge
- Stud Elbow
- Extended Stud Elbow
- Compact Elbow
- Stud Branch Tee
- Stud Run Tee
- Single Banjo
- Tube-To-Tube Fittings
- Equal Tube-To-Tube Connector
- Equal Elbow
- Equal Tee
- Bulkhead Connector Fittings
- Equal Bulkhead Connector
- Bulkhead Connector
- Equal Bulkhead Elbow
- Plug-In Reducer
- Plug-In Adaptor
- Plug-In Increaser
- Plug-In Barb Connector
- Stem Connector
- Blanking Plug
- Disconnection Tool
- Release Button Covers

APPLICATIONS:
- Food Process
- Coffee Machines
- In-Plant Automotive
- Medical Equipment
- Printing
- Misting
- Welding Robots

TECHNICAL CHARACTERISTICS:
- Fluids: Compressed Air, Grease, Lubricant, Water
- Materials: Chemical nickel-plated brass, FKM
- Pressure: Vacuum to 30 bar
- Temperature: -20°C to +150°C
- Ø metric: 4-14 mm

REGULATIONS:
>Industrial
- ISO 14743: pneumatic transmissions, push-in fittings for thermoplastic tubing
- DI: 97/23/EC (PED)
- DI : 2002/95/EC (RoHS), 2011/65/EC
- RG: 1907/2006 (REACH)
- DI: 94/9/EC (ATEX )
- UL94 V-0: please consult us
>Food
- RG: 21CFR (FDA)
- RG: 1935/2004/EC (minimum fl ow 0.02 l/h)
- USDA NSF H1: grease
- ASTM B733-04: autocatalytic (electroless) nickel-phosphorus coatings

Technologies:
- Stud Fittings
- Tube-to-Tube Fittings
- Bulkhead Connectors
- Push-In Fittings
- Nickel-Plated Brass Push-In Fittings
- Push-to-Connect Fittings
- Pneumatic Fittings
- Instant Fittings
- Quick Fittings
- Connectors
- Swivel Fittings

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098