370HB-8-12PP - Plastic Barbed Fittings, Parker Par-Barbs | Parker NA

Plastic Barbed Fittings, Parker Par-Barbs | #370HB-8-12PP

370HB-8-12PP

Plastic Barbed Fittings, Parker Par-Barbs | #370HB-8-12PP OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Shape: Elbow 90°
  • Connection 2 Hose I.D. (inch): n/a
  • Connection 2 Type: Female Pipe
  • Connection 1 Hose I.D. (inch): 1/2" (I.D.)
  • Body Material: Polypropylene, Black
  • Connection 1 Style: Barb
  • Configuration: Barb to Female Pipe
  • Connection 2 Thread Size: 3/4"
  • Minimum Operating Temperature: 10 °F, -12 °C
  • Maximum Operating Temperature: 220 °F, 104 °C
  • Maximum Operating Pressure: 125 psi, 8.5 bar
  • Tube Material: Vinyl, Polyurethane, Rubber Hose
  • For Fluid Type: Water, Air, Other Compatible Fluids
  • Application: Chemical Dispensing, Pneumatic Systems, Food Processing, Beverage Dispensing
  • Specifications Met: FDA, NSF 51
Safety Warning

Item Information

Parker's Par-Barb fittings are injection molded from high strength chemically inert white nylon and black polypropylene materials.  Both materials are FDA and NSF-51 compliant. Par-Barb fittings are specially engineered with a four barb design that generates the maximum gripping and sealing power when combined with a hose clamp. Available in barbed, pipe and garden hose configurations ranging in sizes from 1/8” to 1 ½”.
Use with a variety of rubber tubing and hoses and the following Parker Parflex Division tubing.

• Polyurethane 90-95 Durometer Shore A
• Vinyl

Markets:
• Water
• Beverage
• Semi-conductor
• Filtration
• Food

Features/Benefits:
• Molded from high strength chemically inert thermoplastic  materials
• Multiple barb design generates maximum gripping and sealing
• Meets FDA and NSF-51 requirements for food contact
• White Nylon and Black Polypropylene material
• 1/8" I.D. - 1 1/2" I.D.

Applications:
• Water
• Irrigation
• Reverse Osmosis
• Deionized water systems
• Pollution control

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547