3721176 - Bent Axis Fixed Motors - Series F10 | Parker NA

Bent Axis Fixed Motors - Series F10 | #3721176

3721176

Bent Axis Fixed Motors - Series F10 | #3721176

Parkers F10 hydraulic pump & motor series are designed to be the most cost optimized solutions in applications with lower pressure demands. Sizes from 30-125 cc.


Technical Specifications

  • Flow Rate: 181.3 l/min
  • Weight: 12.2 kg
  • Mounting Option: ISO
  • Continuous Torque: 176 NM
  • Displacement: 37 cm³/rev
  • Technology: Hydraulics
  • Product Type: Hydraulic Motor
  • Product Style: Bent Axis, Fixed Displacement
  • Maximum Output Speed: 4900 RPM
  • Continuous Torque: 176 Nm
  • For Fluid Type: Standard Hydraulic Fluids
  • Operating Pressure: 300 bar
  • Mounting Type: n/a
  • Shaft Type: Key Shaft
  • Shaft Size: > 20 to 30 mm
  • Displacement: 37 cm3/rev, 2.26 inch3/rev
  • Operating Temperature: 115 °C, 239 °F
  • Specifications Met: RoHS
  • Weight: 12.2 kg
  • Drain Option: Yes
  • Flow Rate: 181.3 L/min, 47.89 gal/min
  • Mounting Option: ISO
  • Port Type: Flange
Safety Warning

Item Information

Parkers F10 pump & motor series are available in 7 displacements, from 30 cc up to 125 cc, and designed for both open and closed circuit transmissions. Thanks to the patented spherical piston concept the F10 series offers best efficiency which mean less power losses. F10 have same design concept as the heavy duty series F11 and F12 with double tapered bearings and ring gear synchronization for best reliability and durability. The motors have up to 13 % smaller envelop size and 25% lower weight than equivalent F12 displacement that gives very easy installation.

F10 comes in both ISO, SAE and Cartridge versions with very flexible shaft options. Parker also offers wide range of speed sensor and integrated valve options.



Markets:

• Industrial

• Energy

• Government (Non Aerospace)

• HVAC

• Mobile

• Natural Resources

• Transportation (Non Aerospace)



Features/Benefits:

• Displacement from 30 to 125 cc – support various applications.

• unbeatable efficiency - Thanks to patented spherical piston concept and ring gear synchronization the overall efficiency is up to 95 %

• compact design - The new F10 series are up to 13% smaller envelope size and 25% lower weight compared to F12 series.

• Cost effective - The F10 series are optimized for applications with lower pressure and speed demands.



Applications:

• Agriculture Machinery

• Construction Equipment

• Aerial Lift

• Material Handling Equipment

• Marine Cranes

• Street Sweeper

• On-road Transportation

• Mining
For detailed technical information on F12 pumps & motors please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support.  

* Made in Sweden

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Pump & Motor Division Europe

Parker Hannifin Mfg. Germany GmbH & Co. KG

Neefestrasse 96

09116 Chemnitz

Germany

Phone

+49 (0)371 393 70

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687925