Electric Valve - Parts | #380821


LOADING IMAGES
380821

Electric Valve - Parts | #380821

KS-Y1218/Y1231/SEHI-400


Technical Specifications

  • Application: Part
  • Number of Steps: N/A
  • Cable Length (ft): N/A
  • Model Number: KS-Y1218/Y1231/SEHI-400
  • Motor Type: N/A
  • Cable Length (m): N/A
  • Cable Specification: N/A
  • Configuration: N/A
  • Kit Includes: Replacement motor assembly, piston
  • Type: SEHI
  • Model Number: KS-Y1218/Y1231/SEHI-400
  • Application: Part
  • Cable Type: n/a
  • Product Type: SEHI
  • Motor Type: n/a
  • Cable Length: n/a
  • Configuration: n/a
  • Resolution: n/a
  • Includes: Replacement motor assembly, piston

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker-Sporlan’s Electric Valves are stepper motor actuated electric expansion valves intended for use in direct expansion refrigeration and air conditioning applications.  They are suited for a wide range of applications due to its compatibility with HCFC, HFC, HFO and HC refrigerants and Mineral, Alkylbenzene and Polyolester Oils.  
Most Sporlan Electric valves can be completely disassembled in the field allowing access to all internal parts.  Sporlan offers a wide array of high quality replacement.  Each parts kit is factory tested to ensure trouble-free performance.

Markets:
• Food Retail Refrigeration
• Commercial Air Conditioning & Chillers
• Environmental Chambers & Specialty Applications
• Transportation
• Industrial Refrigeration

Features/Benefits:
• Same high quality parts found in current electric valves
• Both parts kits and individual parts are available

Applications:
• Air Conditioning - Residential, Commercial, Chillers
• Heat Pumps
• Refrigeration - Cases, Coolers, Walk in Coolers, Freezers
• Transportation
• Capacity ranges from fractional tons to 500 tons

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.  

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599