380848 - Sporlan Solenoid Valve - Parts | Parker NA

Sporlan Solenoid Valve - Parts | #380848

380848

Sporlan Solenoid Valve - Parts | #380848

KS-OE9-HP


Technical Specifications

  • Configuration: N/A
  • Kit Includes: 1 Disc or Piston Asmbly/ 1 Enclosing Tube Asmbly/ 1 Enclosing Tube Gasket/ 1 Closing Spring (Type OB33 & OE33 Only)/ 1 Body Flange Gasket (Type OB33 or OE33 Only)/ 1 Spacer Cup/ 1 Spacer Ring/ 1 Coil Housing Locknut/ 1 Pilot Valve Flange Plate (Type OB33
  • Application: Solenoid Valve Kit
  • Type: OE9-HP
  • Model Number: KS-OE9-HP
  • Application: Solenoid Valve Kit
  • Product Type: OE9-HP
  • Configuration: n/a
  • Includes: 1 Disc or Piston Asmbly/ 1 Enclosing Tube Asmbly/ 1 Enclosing Tube Gasket/ 1 Closing Spring (Type OB33 & OE33 Only)/ 1 Body Flange Gasket (Type OB33 or OE33 Only)/ 1 Spacer Cup/ 1 Spacer Ring/ 1 Coil Housing Locknut/ 1 Pilot Valve Flange Plate (Type OB33
Safety Warning

Item Information

Sporlan offers a wide array of high quality replacement.  Each Solenoid parts kit is factory tested to ensure trouble-free performance.

Markets:
• Air Conditioning
• Refrigeration
• Transportation
• Industrial – Food Storage Units

Features and Benefits:
• Same high quality parts found in current solenoid valves
• Both parts kits and individual parts are available

Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Capacity ranges from 1/8 to 127 tons R-22
• Transportation

For over 80 years the Sporlan Division of ‪Parker Hannifin has set the industry standard for the development and manufacture of leading edge ‪HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.  ‬‬‬‬‬‬

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599