Stanadyne Gasoline Additive | #38557


LOADING IMAGES
38557

Stanadyne Gasoline Additive | #38557

Gasoline Additive is designed to protect gasoline direct injection and traditional gas fuel systems while restoring engine performance.


Technical Specifications

  • Treatment (L): 68
  • Size (oz): 8
  • Treatment (gal): 18
  • Size (ml): 237
  • Application: Gasoline
  • Brand: Stanadyne
  • Industry: Gasoline Direct Injection systems
  • Season: All Seasons
  • Size: 8 oz, 237 ml
  • Treatable Volume: 18 gal, 68 L
  • Weight: 0.575 lb, 0.260 kg
  • Technology: File Handling
  • Product Type: Gasoline Fuel Additive
  • Notes: Special formulation for 8 oz application
  • Quantity per Box: 24
Safety Warning

Item Information

Gasoline Additive is designed to protect gasoline direct injection and traditional gas fuel systems while restoring engine performance. This unique formula helps eliminate deposits that form on critical fuel system and engine components to keep those components clean, lubricated, and maintenance-free.
Features/Benefits:
Improves fuel economy and restoration of horsepower and performance
Lubricates fuel system (injectors and pump)
Reduces piston and piston ring friction
Detergents clean and prevent deposit buildup on intake valves and injectors
Antioxidants help keep fuel fresh longer
Prevents rust and corrosion in the fuel system
Ethanol protection
Catalytic converter safe
Ideal for recreational vehicles and small engines
Applications:
Gasoline engine fuel additive

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
Stanadyne SDS - Gasoline Additive+
Literature and Reference Materials
Stanadyne Diesel and Gasoline Additives Guide
×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700