38566 - Stanadyne Diesel Fuel Additive - Performance Formula | Parker NA

Stanadyne Diesel Fuel Additive - Performance Formula | #38566

38566

Stanadyne Diesel Fuel Additive - Performance Formula | #38566

Multifunctional diesel fueladditive, Stanadyne Performance Formula® protects and improves the performance of fuel injection systems, restoring engine performance. New and improved perfomance formula.


Technical Specifications

  • Treatment (L): 946
  • Size: 1.9L
  • Size (oz): 64
  • Treatment (gal): 250
  • Application: Diesel Fuel
  • Brand: Stanadyne
  • Industry: Diesel Engines
  • Season: All Season
  • Size: 64 oz, 1900 ml
  • Treatable Volume: 250 gal, 946 L
  • Weight: 4.208 lb, 1.908 kg
  • Technology: Fluid & Gas Handling
  • Product Type: Diesel Fuel Additive
  • Notes: Sold Individually at Participating Locations
  • Quantity per Box: 6
Safety Warning

Item Information

Poor fuel quality can cause component wear, gum up valves and clog filters. Parker’s new and improved Stanadyne Performance Formula® protects your diesel engine and restores engine performance. The new Performance Formula® is a premium, multipurpose, all season diesel fuel additive capable of tackling almost any diesel fuel related problem, ensuring reliable and smooth running engines.

Benefits
• Cleans and protects fuel system components
• Increases power and economy
• Provides hot and cold weather protection
• Helps remove water from fuel to make informed operational and oils form a major cost element in closely monitored to protect the facilities managers to conduct oil analysis problems before equipment damage combine into a single Oil Analysis Suite.
• Removes varnish and other deposits
• Protects against corrosion
• Protects against ultra-low sulfur levels
• Suitable for use with bio-diesel

Product Featuers
• Extra Lubricity
• Water Removal
• Filterability
• Low Emissions
• Fuel Economy and Power
• DPF Protection
• Anti Corrosion
• Fuel Stabilization
• New Generation Detergency
• Cetane Rating
• x4 Effectiveness
• Up to +4 points
• Improved Cold Flow
• Up to -30°C

Sizes Available:
250ml, 500ml, 5L, 25L and 200L
Recommended Treatment:
250ml treat up to 125L litres of fuel
Multipage Labels:
Available in different languages

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700