High Pressure In-Line Filter - 18/28/38P Series | #38P210QBT1MR201


LOADING IMAGES
38P210QBT1MR201

High Pressure In-Line Filter - 18/28/38P Series | #38P210QBT1MR201

18/28/38P high pressure inline hydraulic oil filter series is a globally proven filter with optimised sizing covering flows up to 700 l/min and a pressure level up to 414 bar.


Technical Specifications

  • Flow Rate: 0-580 l/min
  • Length: Length 2
  • Filter Element Type: 10Q Microglass
  • Micron Rating: 10 µm
  • Seal Material: Nitrile
  • Bypass Valve Pressure Rating: 7.0 bar
  • Indicator Type: Electrical NO/NC
  • Indicator Pressure Setting: 5.0 bar
  • Connection Type: SAE flange 1¼" 3000-M
  • Operating Temperature: -40/+100°C
  • Options: Standard, incl. Bypass
Safety Warning

Item Information

The 18/28/38P series of high pressure filters is designed to satisfy demanding applications in the global mobile and industrial markets. With metric mounting and optional ISO 6149 ports, this high pressure filter series is truly a global design. This filter series has a wide range of high capacity and low initial differential pressure elements, offering excellent protection to system components.

Standard filters come complete with an industry proven spool type bypass valve. For more critical applications such as servo or proportional controls, a no bypass, high strength element combination ensures maximum protection.

The low hysteresis differential pressure indicator fitted to this series is unrivalled in its performance.

Applications
• Mobile working hydraulics
• Mobile drive system
• Injection moulding
• Servo controls
• Die casting
• Machine tools

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472