Direct Acting Pressure Relief Valve - Series PLC | #393000U020


LOADING IMAGES
393000U020
Click to View CAD Model

Direct Acting Pressure Relief Valve - Series PLC | #393000U020

Parkers PLC direct acting pressure relief valve has excellent performance characteristics. PLC is built up as a cartridge and protects the components in a hydraulic system from pressure peaks.


Technical Specifications

  • Flow Rate (lpm): 50
  • Maximum Operating Pressure (bar): 420
  • Product Type: PLC053
Safety Warning

Item Information

The PLC direct acting pressure relief valves improve the performance of the hydraulic system in a wide range of applications. For decades, Parker’s approach to pressure relief valves in hydraulic machines of all kind has set the industry standard. Parker’s long experience in advanced hydraulic design combined with quality materials and high precision manufacturing processes result in excellent performance characteristics with fast responses and low hysteresis. The PLC valves protect hydraulic system from potentially damaging pressure peaks, while simultaneously prevent cavitation in a consumer.

The PLC’s integrated anti-cavitation function is a great asset in any hydraulic systems that prevent cavitation in a system and will improve the function and life time of the hydraulic equipment. The pressure setting is permanently set at the factory to ensure reliable, tamper-proof function during a long service life. Parker’s dual-function threaded PLC valves are used by several leading manufacturers of hydraulic pumps, transmissions and mobile valves. They are available in four sizes with flow capacity up to 300 l/min.

Markets:
• Automotive
• Construction equipment
• Defense
• Forestry equipment
• Industrial
• Marine
• Material handling
• Mining
• Mobile

Features/Benefits:
• Dual functions in a single unit with small dimensions makes it easy to install.
• Protects the hydraulic system from pressure peaks.
• Counteracts cavitation to avoid component damage in the system.
• Distinct, fast acting that makes the valve react quickly to pressure surges.
• Low hysteresis equals high precision in pressure maintenance.
• Tamper-proof permanent settings that prevents undesirable changing of the pressure setting.

Applications:
• Reach stackers
• Tele handlers
• Fork lift trucks
• Refuse collection vehicles
• Tipper and hook lift trucks
• Truck cranes
• Forestry machines
• Drill rigs
• Mining machines
• Dump trucks
• Loaders
• Excavators

Read More Show Less

CAD Drawings + Files


Related Documents

Literature and Reference Materials
PLC Auxiliary Valve, Catalog MSG17-8702/UK
×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478