4-Bolt Hydraulic Flanges and Components | Product Series

Filter by

    No filters selected

Connection Style

Flange

Face Style

Flange Size (inch)

Connection 1 Style

Connection Pipe O.D. (inch)

Connection Thread Size (inch)

Connection Tube O.D. (inch)

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
4-Bolt Hydraulic Flanges and Components

4-Bolt Hydraulic Flanges and Components

Parker's 4-bolt hydraulic flanges and components are proven leak-free connections, especially suited for larger sizes, higher pressures and assembly in tight quarters.

Technical Specifications

  • O-Ring Material: Nitrile, 90 Durometer
  • Maximum Dynamic Pressure: 500 to 6000 psi
  • Includes: Contents of Kits are listed with the Part Number Details
  • Specifications Met: ISO 6162-1, ISO 6162-2, SAE J518
  • Flange Size: Code 61, Code 62

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's hydraulic flanges and components conform to SAE J518 and ISO 6162-1 and -2. These proven leak-free connections are suited for tube and pipe in larger sizes, and have achieved world-wide acceptance.

Markets:
• Construction
• Agriculture
• Oil & Gas
• Transportation
• Mining
• Forestry

Features/Benefits:
• Adapts BSPP, SAE Straight thread and NPTF, as well as tube and pipe weld connections.
• Lower tightening torque required compared to that required for equivalent size threaded port, therefore smaller wrenches and wrench swing clearances needed--providing ease of assembly in tight quarters.
• Ease of disassembly with use of split clamps.
• Over 60 configurations available, with custom designs available on request.
• Available in steel and stainless steel in flange sizes ½” through 3” with working pressures up to 6000 psi.

Applications:
• Hydraulic fluid and gas handling connections

Related Documents

Compliance, Certifications & Safety
Tube Fittings Division Frequently Asked Questions
Contact & Support Information
Brand--Title --12121
×
Products Connection Style Flange Face Style Flange Size (inch) Connection 1 Style Connection Pipe O.D. (inch) Connection Thread Size (inch) Connection Tube O.D. (inch) Body Material
12B3HQ1SX Braze Flange Head Connector Code 61 O-Ring Face 3/4 Tube Braze Socket na na 3/4 Steel
12B3HQ2SX Braze Flange Head Connector Code 62 O-Ring Face 3/4 Tube Braze Socket na na 3/4 Steel
16-12B3HQ1NSX Braze Flange Head Connector Code 61 Flat Face 3/4 Tube Braze Socket na na 1 Steel
16-12B3HQ1SX Braze Flange Head Connector Code 61 O-Ring Face 3/4 Tube Braze Socket na na 1 Steel
16B3HQ1NSX Braze Flange Head Connector Code 61 Flat Face 1 Tube Braze Socket na na 1 Steel
16B3HQ1SS Braze Flange Head Connector Code 61 O-Ring Face 1 Tube Braze Socket na na 1 Stainless Steel
16B3HQ1SX Braze Flange Head Connector Code 61 O-Ring Face 1 Tube Braze Socket na na 1 Steel
16B3HQ2SX Braze Flange Head Connector Code 62 O-Ring Face 1 Tube Braze Socket na na 1 Steel
20-16B3HQ1SX Braze Flange Head Connector Code 61 O-Ring Face 1 Tube Braze Socket na na 1 1/4 Steel
20-16B3HQ2NSX Braze Flange Head Connector Code 62 Flat Face 1 Tube Braze Socket na na 1 1/4 Steel
20-16B3HQ2SX Braze Flange Head Connector Code 62 O-Ring Face 1 Tube Braze Socket na na 1 1/4 Steel
20W7Q2PSX Deep Weld Socket Block Code 62 Flat Face 1 1/4 Pipe Deep Weld Socket 1 1/4 na na Steel
24W7Q1BSX Deep Weld Socket Block Code 61 O-Ring Face 1 1/2 Pipe Deep Weld Socket 1 1/2 na na Steel
24W7Q1BSXK Deep Weld Socket Block Kit Code 61 O-Ring Face 1 1/2 Pipe Deep Weld Socket 1 1/2 na na Steel
24W7Q1PSX Deep Weld Socket Block Code 61 Flat Face 1 1/2 Pipe Deep Weld Socket 1 1/2 na na Steel
24W7Q2BSXK Deep Weld Socket Block Kit Code 62 O-Ring Face 1 1/2 Pipe Deep Weld Socket 1 1/2 na na Steel
24W7Q2PSX Deep Weld Socket Block Code 62 Flat Face 1 1/2 Pipe Deep Weld Socket 1 1/2 na na Steel
32W7Q1BSX Deep Weld Socket Block Code 61 O-Ring Face 2 Pipe Deep Weld Socket 2 na na Steel
32W7Q1BSXK Deep Weld Socket Block Kit Code 61 O-Ring Face 2 Pipe Deep Weld Socket 2 na na Steel
32W7Q1PSX Deep Weld Socket Block Code 61 Flat Face 2 Pipe Deep Weld Socket 2 na na Steel
32W7Q2BSX Deep Weld Socket Block Code 62 O-Ring Face 2 Pipe Deep Weld Socket 2 na na Steel
32W7Q2BSXK Deep Weld Socket Block Kit Code 62 O-Ring Face 2 Pipe Deep Weld Socket 2 na na Steel
32W7Q2PSX Deep Weld Socket Block Code 62 Flat Face 2 Pipe Deep Weld Socket 2 na na Steel
12WB1Q1BSX Weld Butt Block Connector Code 61 O-Ring Face 3/4 Pipe Weld Butt 3/4 - Schedule 40 na na Steel
16WB1Q1BSSX Weld Butt Block Connector Code 61 O-Ring Face 1 Pipe Weld Butt 1 - Schedule 40 na na Stainless Steel
16WB3HQ1SX Weld Butt Flange Code 61 O-Ring Face 1 Pipe Weld Butt 1 - Schedule 80 na na Steel
24WB3HQ1SX Weld Butt Flange Code 61 O-Ring Face 1 1/2 Pipe Weld Butt 1 1/2 - Schedule 80 na na Steel
32WB3HQ1SX Weld Butt Flange Code 61 O-Ring Face 2 Pipe Weld Butt 2 - Schedule 80 na na Steel
48WB3HQ1SX Weld Butt Flange Code 61 O-Ring Face 3 Pipe Weld Butt 3 - Schedule 80 na na Steel
32WB3HQ2SX Weld Butt Flange Code 62 O-Ring Face 2 Pipe Weld Butt 2 - Schedule 80 na na Steel
12WB3HQ2SX Weld Butt Flange Code 62 O-Ring Face 3/4 Pipe Weld Butt 3/4 - Schedule 80 na na Steel
16WB3Q1BSXK Weld Butt Block Connector Kit Code 61 O-Ring Face 1 Pipe Weld Butt 1 - Schedule 80 na na Steel
16WB3Q1PSX Weld Butt Block Connector Code 61 Flat Face 1 Pipe Weld Butt 1 - Schedule 80 na na Steel
20WB3Q1BSX Weld Butt Block Connector Code 61 O-Ring Face 1 1/4 Pipe Weld Butt 1 1/4 - Schedule 80 na na Steel
20WB3Q1BSXK Weld Butt Block Connector Kit Code 61 O-Ring Face 1 1/4 Pipe Weld Butt 1 1/4 - Schedule 80 na na Steel
32WB5Q1PSX Weld Butt Block Connector Code 61 Flat Face 2 Pipe Weld Butt 2 - Schedule 160 na na Steel
40WB5Q1BSX Weld Butt Block Connector Code 61 O-Ring Face 2 1/2 Pipe Weld Butt 2 1/2 - Schedule 160 na na Steel
12WB5Q1PSX Weld Butt Block Connector Code 61 Flat Face 3/4 Pipe Weld Butt 3/4 - Schedule 160 na na Steel
16WB5Q2PSX Weld Butt Block Connector Code 62 Flat Face 1 Pipe Weld Butt 1 - Schedule 160 na na Steel
20WB5Q2PSX Weld Butt Block Connector Code 62 Flat Face 1 1/4 Pipe Weld Butt 1 1/4 - Schedule 160 na na Steel
24WB5Q2PSX Weld Butt Block Connector Code 62 Flat Face 1 1/2 Pipe Weld Butt 1 1/2 - Schedule 160 na na Steel
32WB5Q2BSXK Weld Butt Block Connector Kit Code 62 O-Ring Face 2 Pipe Weld Butt 2 - Schedule 160 na na Steel
32WB5Q2PSX Weld Butt Block Connector Code 62 Flat Face 2 Pipe Weld Butt 2 - Schedule 160 na na Steel
12WB5Q2PSX Weld Butt Block Connector Code 62 Flat Face 3/4 Pipe Weld Butt 3/4 - Schedule 160 na na Steel
20WB7HQ2SX Weld Butt Flange Code 62 O-Ring Face 1 1/4 Pipe Weld Butt 1 1/4 - Schedule XXS na na Steel
24WB7Q2PSX Weld Butt Block Connector Code 62 Flat Face 1 1/2 Pipe Weld Butt 1 1/2 - Schedule XXS na na Steel
32WB7HQ2SX Weld Butt Flange Code 62 O-Ring Face 2 Pipe Weld Butt 2 - Schedule XXS na na Steel
32PQ1NSX Flange Head Plug Code 61 Flat Face 2 na na na na Steel
40PQ1NSX Flange Head Plug Code 61 Flat Face 2 1/2 na na na na Steel
48PQ1NSX Flange Head Plug Code 61 Flat Face 3 na na na na Steel
8PQ1NSX Flange Head Plug Code 61 Flat Face 1/2 na na na na Steel
12PQ2SX Flange Head Plug Code 62 O-Ring Face 3/4 na na na na Steel
16PQ2SX Flange Head Plug Code 62 O-Ring Face 1 na na na na Steel
20PQ2SX Flange Head Plug Code 62 O-Ring Face 1 1/4 na na na na Steel
24PQ2SX Flange Head Plug Code 62 O-Ring Face 1 1/2 na na na na Steel
32PQ2SX Flange Head Plug Code 62 O-Ring Face 2 na na na na Steel
12PQ2NSX Flange Head Plug Code 62 Flat Face 3/4 na na na na Steel
16PQ2NSX Flange Head Plug Code 62 Flat Face 1 na na na na Steel
20PQ2NSX Flange Head Plug Code 62 Flat Face 1 1/4 na na na na Steel
24PQ2NSX Flange Head Plug Code 62 Flat Face 1 1/2 na na na na Steel
32B3HQ2SX Braze Flange Head Connector Code 62 O-Ring Face 2 Tube Braze Socket na na 2 Steel
36-32B3HQ1NSX Braze Flange Head Connector Code 61 Flat Face 2 Tube Braze Socket na na 2 1/4 Steel
36-32B3HQ1SX Braze Flange Head Connector Code 61 O-Ring Face 2 Tube Braze Socket na na 2 1/4 Steel
40B3HQ1SX Braze Flange Head Connector Code 61 O-Ring Face 2 1/2 Tube Braze Socket na na 2 1/2 Steel
44-40B3HQ1SX Braze Flange Head Connector Code 61 O-Ring Face 2 1/2 Tube Braze Socket na na 2 3/4 Steel
48B3HQ1SX Braze Flange Head Connector Code 61 O-Ring Face 3 Tube Braze Socket na na 3 Steel
8B3HQ1SX Braze Flange Head Connector Code 61 O-Ring Face 1/2 Tube Braze Socket na na 1/2 Steel
20-16B3HQ1NSX Braze Flange Head Connector Code 61 Flat Face 1 Tube Braze Socket na na 1 1/4 Steel
12CP1SX Flange Connector Plate Code 61 na 3/4 na na na na Steel
12CP2SX Flange Connector Plate Code 62 na 3/4 na na na na Steel
16CP1SX Flange Connector Plate Code 61 na 1 na na na na Steel
16CP2SX Flange Connector Plate Code 62 na 1 na na na na Steel
32FCCT1SX Captive Flange Clamp - Tapped Holes Code 61 na 2 na na na na Steel
40FCC1SX Captive Flange Clamp - Drilled Holes Code 61 na 2 1/2 na na na na Steel
8FCC1SX Captive Flange Clamp - Drilled Holes Code 61 na 1/2 na na na na Steel
12FCS1S Split Flange Clamps Code 61 na 3/4 na na na na Steel
12FCS1SK Split Flange Clamps Kit Code 61 na 3/4 na na na na Steel
12FCS1SSK Split Flange Clamps Kit Code 61 na 3/4 na na na na Stainless Steel
12FCS2S Split Flange Clamps Code 62 na 3/4 na na na na Steel
12FCS2SK Split Flange Clamps Kit Code 62 na 3/4 na na na na Steel
12FCS2SSK Split Flange Clamps Kit Code 62 na 3/4 na na na na Stainless Steel
16FCS1S Split Flange Clamps Code 61 na 1 na na na na Steel
16FCS1SK Split Flange Clamps Kit Code 61 na 1 na na na na Steel
16FCS1SS Split Flange Clamps Code 61 na 1 na na na na Stainless Steel
16FCS1SSK Split Flange Clamps Kit Code 61 na 1 na na na na Stainless Steel
40FCS1S Split Flange Clamps Code 61 na 2 1/2 na na na na Steel
40FCS1SK Split Flange Clamps Kit Code 61 na 2 1/2 na na na na Steel
40FCS1SS Split Flange Clamps Code 61 na 2 1/2 na na na na Stainless Steel
40FCS1SSK Split Flange Clamps Kit Code 61 na 2 1/2 na na na na Stainless Steel
48FCS1S Split Flange Clamps Code 61 na 3 na na na na Steel
48FCS1SK Split Flange Clamps Kit Code 61 na 3 na na na na Steel
56FCS1S Split Flange Clamps Code 61 na 3 1/2 na na na na Steel
8FCS1S Split Flange Clamps Code 61 na 1/2 na na na na Steel
8FCS1SK Split Flange Clamps Kit Code 61 na 1/2 na na na na Steel
8FCS2SS Split Flange Clamps Code 62 na 1/2 na na na na Stainless Steel
12G4Q1BSX Block Adapter Code 61 O-Ring Face 3/4 BSPP na 3/4-14 na Steel
12G4Q1BSXK Block Adapter Kit Code 61 O-Ring Face 3/4 BSPP na 3/4-14 na Steel
16G4Q1BSX Block Adapter Code 61 O-Ring Face 1 BSPP na 1-11 na Steel
24G5EQ2BSX Block Elbow Code 62 O-Ring Face 1 1/2 SAE na 1 7/8-12 na Steel
24G5EQ2BSXK Block Elbow Kit Code 62 O-Ring Face 1 1/2 SAE na 1 7/8-12 na Steel
32G5EQ1BSXK Block Elbow Kit Code 61 O-Ring Face 2 SAE na 2 1/2-12 na Steel
12G5Q1BSS Block Adapter Code 61 O-Ring Face 3/4 SAE na 1 1/16-12 na Stainless Steel
12G5Q1BSSK Block Adapter Kit Code 61 O-Ring Face 3/4 SAE na 1 1/16-12 na Stainless Steel
12G5Q1BSX Block Adapter Code 61 O-Ring Face 3/4 SAE na 1 1/16-12 na Steel
12G5Q1BSXK Block Adapter Kit Code 61 O-Ring Face 3/4 SAE na 1 1/16-12 na Steel
12G5Q1PSX Block Adapter Code 61 Flat Face 3/4 SAE na 1 1/16-12 na Steel
12G5Q2BSSK Block Adapter Kit Code 62 O-Ring Face 3/4 SAE na 1 1/16-12 na Stainless Steel
12G5Q2BSX Block Adapter Code 62 O-Ring Face 3/4 SAE na 1 1/16-12 na Steel
12G5Q2BSXK Block Adapter Kit Code 62 O-Ring Face 3/4 SAE na 1 1/16-12 na Steel
12G5Q2PSX Block Adapter Code 62 Flat Face 3/4 SAE na 1 1/16-12 na Steel
24G5Q2BSXK Block Adapter Kit Code 62 O-Ring Face 1 1/2 SAE na 1 7/8-12 na Steel
24G5Q2PSX Block Adapter Code 62 Flat Face 1 1/2 SAE na 1 7/8-12 na Steel
24G5Q2PSXK Block Adapter Kit Code 62 Flat Face 1 1/2 SAE na 1 7/8-12 na Steel
32G5Q1BSS Block Adapter Code 61 O-Ring Face 2 SAE na 2 1/2-12 na Stainless Steel
32G5Q1BSX Block Adapter Code 61 O-Ring Face 2 SAE na 2 1/2-12 na Steel
32G5Q1PSX Block Adapter Code 61 Flat Face 2 SAE na 2 1/2-12 na Steel
32G5Q2BSX Block Adapter Code 62 O-Ring Face 2 SAE na 2 1/2-12 na Steel
32G5Q2BSXK Block Adapter Kit Code 62 O-Ring Face 2 SAE na 2 1/2-12 na Steel
8G5Q1BSS Block Adapter Code 61 O-Ring Face 1/2 SAE na 3/4-16 na Stainless Steel
8G5Q1BSX Block Adapter Code 61 O-Ring Face 1/2 SAE na 3/4-16 na Steel
8G5Q1BSXK Block Adapter Kit Code 61 O-Ring Face 1/2 SAE na 3/4-16 na Steel
8G5Q2BSX Block Adapter Code 62 O-Ring Face 1/2 SAE na 3/4-16 na Steel
16GQ1PSSK Block Adapter Kit Code 61 Flat Face 1 NPTF na 1 na Stainless Steel
16GQ1PSX Block Adapter Code 61 Flat Face 1 NPTF na 1 na Steel
16GQ2BSSK Block Adapter Kit Code 62 O-Ring Face 1 NPTF na 1 na Stainless Steel
16GQ2BSX Block Adapter Code 62 O-Ring Face 1 NPTF na 1 na Steel
16GQ2BSXK Block Adapter Kit Code 62 O-Ring Face 1 NPTF na 1 na Steel
16GQ2PSS Block Adapter Code 62 Flat Face 1 NPTF na 1 na Stainless Steel
16GQ2PSX Block Adapter Code 62 Flat Face 1 NPTF na 1 na Steel
20GQ1BSSK Block Adapter Kit Code 61 O-Ring Face 1 1/4 NPTF na 1 1/4 na Stainless Steel
20GQ1BSX Block Adapter Code 61 O-Ring Face 1 1/4 NPTF na 1 1/4 na Steel
20GQ1BSXK Block Adapter Kit Code 61 O-Ring Face 1 1/4 NPTF na 1 1/4 na Steel
20GQ1PSX Block Adapter Code 61 Flat Face 1 1/4 NPTF na 1 1/4 na Steel
20GQ2BSS Block Adapter Code 62 O-Ring Face 1 1/4 NPTF na 1 1/4 na Stainless Steel
20GQ2BSSK Block Adapter Kit Code 62 O-Ring Face 1 1/4 NPTF na 1 1/4 na Stainless Steel
32W7EQ1BSX Weld Socket Block Elbow Code 61 O-Ring Face 2 Pipe Weld Socket 2 na na Steel
32W7EQ1BSXK Weld Socket Block Elbow Kit Code 61 O-Ring Face 2 Pipe Weld Socket 2 na na Steel
32W7EQ1PSX Weld Socket Block Elbow Code 61 Flat Face 2 Pipe Weld Socket 2 na na Steel
12W7HQ1SX Weld Socket Flange Connector Code 61 na 3/4 Extended Pipe Weld Socket 3/4 na na Steel
16W7HQ1SX Weld Socket Flange Connector Code 61 na 1 Extended Pipe Weld Socket 1 na na Steel
20W7HQ1SX Weld Socket Flange Connector Code 61 na 1 1/4 Extended Pipe Weld Socket 1 1/4 na na Steel
20W7HQ2SX Weld Socket Flange Connector Code 62 na 1 1/4 Extended Pipe Weld Socket 1 1/4 na na Steel
24W7HQ1SX Weld Socket Flange Connector Code 61 na 1 1/2 Extended Pipe Weld Socket 1 1/2 na na Steel
24W7HQ2SX Weld Socket Flange Connector Code 62 na 1 1/2 Extended Pipe Weld Socket 1 1/2 na na Steel
32W7HQ1SX Weld Socket Flange Connector Code 61 na 3 Extended Pipe Weld Socket 3 na na Steel
32W7HQ2SX Weld Socket Flange Connector Code 62 na 3 Extended Pipe Weld Socket 3 na na Steel
12W7Q1BSX Deep Weld Socket Block Code 61 O-Ring Face 3/4 Pipe Deep Weld Socket 3/4 na na Steel
40W7Q1BSXK Deep Weld Socket Block Kit Code 61 O-Ring Face 2 1/2 Pipe Deep Weld Socket 2 1/2 na na Steel
24WB1HQ1SX Weld Butt Flange Code 61 O-Ring Face 1 1/2 Pipe Weld Butt 1 1/2 - Schedule 40 na na Steel
32WB1HQ1NSX Weld Butt Flange Code 61 Flat Face 2 Pipe Weld Butt 2 - Schedule 40 na na Steel
32WB1HQ1SX Weld Butt Flange Code 61 O-Ring Face 2 Pipe Weld Butt 2 - Schedule 40 na na Steel
40WB1HQ1SS Weld Butt Flange Code 61 O-Ring Face 2 1/2 Pipe Weld Butt 2 1/2 - Schedule 40 na na Stainless Steel
40WB1HQ1SX Weld Butt Flange Code 61 O-Ring Face 2 1/2 Pipe Weld Butt 2 1/2 - Schedule 40 na na Steel
48WB1HQ1SX Weld Butt Flange Code 61 O-Ring Face 3 Pipe Weld Butt 3 - Schedule 40 na na Steel
16WB1Q1BSX Weld Butt Flange Code 61 O-Ring Face 1 Pipe Weld Butt 1 - Schedule 40 na na Steel
20WB1Q1BSX Weld Butt Flange Code 61 O-Ring Face 1 1/4 Pipe Weld Butt 1 1/4 - Schedule 40 na na Steel
20WB1Q1PSX Weld Butt Flange Code 61 Flat Face 1 1/4 Pipe Weld Butt 1 1/4 - Schedule 40 na na Steel
24WB1Q1BSSK Weld Butt Block Connector Kit Code 61 O-Ring Face 1 1/2 Pipe Weld Butt 1 1/2 - Schedule 40 na na Stainless Steel
24WB1Q1BSXK Weld Butt Block Connector Kit Code 61 O-Ring Face 1 1/2 Pipe Weld Butt 1 1/2 - Schedule 40 na na Steel
20WB3Q1PSX Weld Butt Block Connector Code 61 Flat Face 1 1/4 Pipe Weld Butt 1 1/4 - Schedule 80 na na Steel
24WB3Q1BSX Weld Butt Block Connector Code 61 O-Ring Face 1 1/2 Pipe Weld Butt 1 1/2 - Schedule 80 na na Steel
24WB3Q1BSXK Weld Butt Block Connector Kit Code 61 O-Ring Face 1 1/2 Pipe Weld Butt 1 1/2 - Schedule 80 na na Steel
24WB3Q1PSX Weld Butt Block Connector Code 61 Flat Face 1 1/2 Pipe Weld Butt 1 1/2 - Schedule 80 na na Steel
32WB3Q1BSX Weld Butt Block Connector Code 61 O-Ring Face 2 Pipe Weld Butt 2 - Schedule 80 na na Steel
32WB3Q1PSX Weld Butt Block Connector Code 61 Flat Face 2 Pipe Weld Butt 2 - Schedule 80 na na Steel
40WB3Q1BSX Weld Butt Block Connector Code 61 O-Ring Face 2 1/2 Pipe Weld Butt 2 1/2 - Schedule 80 na na Steel
40WB3Q1BSXK Weld Butt Block Connector Kit Code 61 O-Ring Face 2 1/2 Pipe Weld Butt 2 1/2 - Schedule 80 na na Steel
12WB3Q1BSXK Weld Butt Block Connector Kit Code 61 O-Ring Face 3/4 Pipe Weld Butt 3/4 - Schedule 80 na na Steel
12WB3Q1PSX Weld Butt Block Connector Code 61 Flat Face 3/4 Pipe Weld Butt 3/4 - Schedule 80 na na Steel
16WB3Q2PSX Weld Butt Block Connector Code 62 Flat Face 1 Pipe Weld Butt 1 - Schedule 80 na na Steel
24WB3Q2BSXK Weld Butt Block Connector Kit Code 62 O-Ring Face 1 1/2 Pipe Weld Butt 1 1/2 - Schedule 80 na na Steel
32WB7Q2PSX Weld Butt Block Connector Code 62 Flat Face 2 Pipe Weld Butt 2 - Schedule XXS na na Steel
12G5HQ1SX Port Flange Adapter Code 61 na 3/4 SAE na 1 1/16-12 na Steel
24G5HQ1SX Port Flange Adapter Code 61 na 1 1/2 SAE na 1 7/8-12 na Steel
24G5Q1BSS Port Flange Adapter Code 61 na 1 1/2 SAE na 1 7/8-12 na Stainless Steel
32G5HQ1SX Port Flange Adapter Code 61 na 2 SAE na 2 1/2-12 na Steel
12GHQ1SX Port Flange Adapter Code 61 na 3/4 NPTF na 3/4-14 na Steel
16GHQ1SS Port Flange Adapter Code 61 na 1 NPTF na 1-11 1/2 na Stainless Steel
16GHQ1SX Port Flange Adapter Code 61 na 1 NPTF na 1-11 1/2 na Steel
20GHQ1SX Port Flange Adapter Code 61 na 1 1/4 NPTF na 1 1/4-11 1/2 na Steel
24GHQ1SX Port Flange Adapter Code 61 na 1 1/2 NPTF na 1 1/2-11 1/2 na Steel
32GHQ1SX Port Flange Adapter Code 61 na 2 NPTF na 2-11 1/2 na Steel
8PQ1PSXK Block Plug Kit Code 61 Flat Face 1/2 na na na na Steel
8PQ2BSX Block Plug Code 62 O-Ring Face 1/2 na na na na Steel
32PQ2NSX Flange Head Plug Code 62 Flat Face 2 na na na na Steel
16Q1PQ1PJQ1PSX Block Junction Tee Code 61 Flat Face 1 na na na na Steel
16Q2PQ2PJQ2BSX Block Junction Tee Code 62 O-Ring Face 1 na na na na Steel
20Q1PQ1PJQ1BSX Block Junction Tee Code 61 O-Ring Face 1 1/4 na na na na Steel
20Q1PQ1PJQ1PSX Block Junction Tee Code 61 Flat Face 1 1/4 na na na na Steel
24Q1PQ1PJQ1PSX Block Junction Tee Code 61 Flat Face 1 1/2 na na na na Steel
24Q2PQ2PJQ2PSX Block Junction Tee Code 62 Flat Face 1 1/2 na na na na Steel
32Q1PQ1PJQ1BSX Block Junction Tee Code 61 O-Ring Face 2 na na na na Steel
32Q1PQ1PJQ1PSX Block Junction Tee Code 61 Flat Face 2 na na na na Steel
12SPGG5Q1BSX Flange Spacer with Gage Ports Code 61 na 3/4 na na na na Steel
12SPGG5Q2BSX Flange Spacer with Gage Ports Code 62 na 3/4 na na na na Steel
16SPGG5Q1BSX Flange Spacer with Gage Ports Code 61 na 1 na na na na Steel
32W4Q1PSX Flat Weld Socket Block Code 61 Flat Face 2 na na na 2 Steel
16-12W6EQ1PSX Weld Socket Block Elbow Code 61 Flat Face 3/4 Tube Weld Socket na na 1 Steel
16W6EQ1BSXK Weld Socket Block Elbow Code 61 O-Ring Face 1 Tube Weld Socket na na 1 Steel
20-16W6EQ1BSX Weld Socket Block Elbow Code 61 O-Ring Face 1 Tube Weld Socket na na 1 1/4 Steel
20-16W6EQ2BSX Weld Socket Block Elbow Code 62 O-Ring Face 1 Tube Weld Socket na na 1 1/4 Steel
24W6EQ2BSX Weld Socket Block Elbow Code 62 O-Ring Face 1 1/2 Tube Weld Socket na na 1 1/2 Steel
32W6EQ1BSX Weld Socket Block Elbow Code 61 O-Ring Face 2 Tube Weld Socket na na 2 Steel
16-12W6Q1PSX Deep Weld Socket Block Code 61 Flat Face 3/4 Tube Deep Weld Socket na na 1 Steel
12W6EQ1BSXK Weld Socket Block Elbow Kit Code 61 O-Ring Face 3/4 Tube Deep Weld Socket na na 3/4 Steel
12W6Q1BSX Deep Weld Socket Block Code 61 O-Ring Face 3/4 Tube Deep Weld Socket na na 3/4 Steel
16W6Q1PSX Deep Weld Socket Block Code 61 Flat Face 1 Tube Deep Weld Socket na na 1 Steel
20W6Q1BSX Deep Weld Socket Block Code 61 O-Ring Face 1 1/4 Tube Deep Weld Socket na na 1 1/4 Steel
12PQ1BSXK Block Plug Kit Code 61 O-Ring Face 3/4 na na na na Steel
12PQ1PSX Block Plug Code 61 Flat Face 3/4 na na na na Steel
12PQ1PSXK Block Plug Kit Code 61 Flat Face 3/4 na na na na Steel
12PQ2BSX Block Plug Code 62 O-Ring Face 3/4 na na na na Steel
12PQ2BSXK Block Plug Kit Code 62 O-Ring Face 3/4 na na na na Steel
12PQ2PSX Block Plug Code 62 Flat Face 3/4 na na na na Steel
16PQ1BSX Block Plug Code 61 O-Ring Face 1 na na na na Steel
16PQ1BSXK Block Plug Kit Code 61 O-Ring Face 1 na na na na Steel
16PQ1PSS Block Plug Code 61 Flat Face 1 na na na na Stainless Steel
16PQ1PSX Block Plug Code 61 Flat Face 1 na na na na Steel
16PQ1PSXK Block Plug Kit Code 61 Flat Face 1 na na na na Steel
16PQ2BSX Block Plug Code 62 O-Ring Face 1 na na na na Steel
16PQ2BSXK Block Plug Kit Code 62 O-Ring Face 1 na na na na Steel
40PQ1BSX Block Plug Code 61 O-Ring Face 2 1/2 na na na na Steel
40PQ1BSXK Block Plug Kit Code 61 O-Ring Face 2 1/2 na na na na Steel
40PQ1PSX Block Plug Code 61 Flat Face 2 1/2 na na na na Steel
40PQ2BSXK Block Plug Kit Code 62 O-Ring Face 2 1/2 na na na na Steel
48PQ1BSX Block Plug Code 61 O-Ring Face 3 na na na na Steel
48PQ1PSX Block Plug Code 61 Flat Face 3 na na na na Steel
48PQ2PSX Block Plug Code 62 Flat Face 3 na na na na Steel
56PQ1BSXK Block Plug Kit Code 61 O-Ring Face 3 1/2 na na na na Steel
64PQ1BSX Block Plug Code 61 O-Ring Face 4 na na na na Steel
64PQ1PSX Block Plug Code 61 Flat Face 4 na na na na Steel
8PQ1BSX Block Plug Code 61 O-Ring Face 1/2 na na na na Steel
8PQ1BSXK Block Plug Kit Code 61 O-Ring Face 1/2 na na na na Steel
8PQ1PSX Block Plug Code 61 Flat Face 1/2 na na na na Steel
32GQ2PSX Block Adapter Code 62 Flat Face 2 NPTF na 2 na Steel
40GQ1BSX Block Adapter Code 61 O-Ring Face 2 1/2 NPTF na 2 1/2-8 na Steel
40GQ1BSXK Block Adapter Kit Code 61 O-Ring Face 2 1/2 NPTF na 2 1/2-8 na Steel
40GQ1PSX Block Adapter Code 61 Flat Face 2 1/2 NPTF na 2 1/2-8 na Steel
48GQ1BSX Block Adapter Code 61 O-Ring Face 3 NPTF na 3 1/2-8 na Steel
48GQ1BSXK Block Adapter Kit Code 61 O-Ring Face 3 NPTF na 3 1/2-8 na Steel
48GQ1PSX Block Adapter Code 61 Flat Face 3 NPTF na 3 1/2-8 na Steel
8GQ1BSX Block Adapter Code 61 O-Ring Face 1/2 NPTF na 1/2-14 na Steel
8GQ1BSXK Block Adapter Kit Code 61 O-Ring Face 1/2 NPTF na 1/2-14 na Steel
8GQ1PSX Block Adapter Code 61 Flat Face 1/2 NPTF na 1/2-14 na Steel
8GQ2BSX Block Adapter Code 62 O-Ring Face 1/2 NPTF na 1/2-14 na Steel
8GQ2BSXK Block Adapter Kit Code 62 O-Ring Face 1/2 NPTF na 1/2-14 na Steel
12PQ1BSX Block Plug Code 61 O-Ring Face 3/4 na na na na Steel
16PQ2PSX Block Plug Code 62 Flat Face 1 na na na na Steel
20PQ1BSX Block Plug Code 61 O-Ring Face 1 1/4 na na na na Steel
20PQ1BSXK Block Plug Kit Code 61 O-Ring Face 1 1/4 na na na na Steel
20PQ1PSX Block Plug Code 61 Flat Face 1 1/4 na na na na Steel
20PQ2BSX Block Plug Code 62 O-Ring Face 1 1/4 na na na na Steel
20PQ2BSXK Block Plug Kit Code 62 O-Ring Face 1 1/4 na na na na Steel
20PQ2PSS Block Plug Code 62 Flat Face 1 1/4 na na na na Stainless Steel
20PQ2PSX Block Plug Code 62 Flat Face 1 1/4 na na na na Steel
24PQ1BSS Block Plug Code 61 O-Ring Face 1 1/2 na na na na Stainless Steel
24PQ1BSX Block Plug Code 61 O-Ring Face 1 1/2 na na na na Steel
24PQ1BSXK Block Plug Kit Code 61 O-Ring Face 1 1/2 na na na na Steel
24PQ1PSX Block Plug Code 61 Flat Face 1 1/2 na na na na Steel
24PQ1PSXK Block Plug Kit Code 61 Flat Face 1 1/2 na na na na Steel
24PQ2BSX Block Plug Code 62 O-Ring Face 1 1/2 na na na na Steel
24PQ2BSXK Block Plug Kit Code 62 O-Ring Face 1 1/2 na na na na Steel
24PQ2PSX Block Plug Code 62 Flat Face 1 1/2 na na na na Steel
24PQ2PSXK Block Plug Kit Code 62 Flat Face 1 1/2 na na na na Steel
32PQ1BSS Block Plug Code 61 O-Ring Face 2 na na na na Stainless Steel
32PQ1BSX Block Plug Code 61 O-Ring Face 2 na na na na Steel
32PQ1BSXK Block Plug Kit Code 61 O-Ring Face 2 na na na na Steel
32PQ1PSX Block Plug Code 61 Flat Face 2 na na na na Steel
32PQ2BSS Block Plug Code 62 O-Ring Face 2 na na na na Stainless Steel
32PQ2BSX Block Plug Code 62 O-Ring Face 2 na na na na Steel
32PQ2BSXK Block Plug Kit Code 62 O-Ring Face 2 na na na na Steel
32PQ2PSX Block Plug Code 62 Flat Face 2 na na na na Steel
40PQ1BSSK Block Plug Kit Code 61 O-Ring Face 2 1/2 na na na na Stainless Steel
8G5Q2BSXK Block Adapter Kit Code 62 O-Ring Face 1/2 SAE na 3/4-16 na Steel
12GEQ1BSX Block Elbow Code 61 O-Ring Face 3/4 NPTF na 3/4-14 na Steel
12GEQ1BSXK Block Elbow Kit Code 61 O-Ring Face 3/4 NPTF na 3/4-14 na Steel
12GEQ2PSX Block Elbow Code 62 Flat Face 3/4 NPTF na 3/4-14 na Steel
16GEQ1BSX Block Elbow Code 61 O-Ring Face 1 NPTF na 1-11 1/2 na Steel
16GEQ1BSXK Block Elbow Kit Code 61 O-Ring Face 1 NPTF na 1-11 1/2 na Steel
16GEQ1PSXK Block Elbow Kit Code 61 Flat Face 1 NPTF na 1-11 1/2 na Steel
16GEQ2BSXK Block Elbow Kit Code 62 O-Ring Face 1 NPTF na 1-11 1/2 na Steel
20GEQ1BSXK Block Elbow Kit Code 61 O-Ring Face 1 1/4 NPTF na 1 1/4-11 1/2 na Steel
20GEQ2BSXK Block Elbow Kit Code 62 O-Ring Face 1 1/4 NPTF na 1 1/4-11 1/2 na Steel
24GEQ1BSXK Block Elbow Kit Code 61 O-Ring Face 1 1/2 NPTF na 1 1/2-11 1/2 na Steel
24GEQ1PSX Block Elbow Code 61 Flat Face 1 1/2 NPTF na 1 1/2-11 1/2 na Steel
20GQ2BSX Block Adapter Code 62 O-Ring Face 1 1/4 NPTF na 1 1/4 na Steel
20GQ2BSXK Block Adapter Kit Code 62 O-Ring Face 1 1/4 NPTF na 1 1/4 na Steel
24GQ1BSSK Block Adapter Kit Code 61 O-Ring Face 1 1/2 NPTF na 1 1/2 na Stainless Steel
24GQ1BSX Block Adapter Code 61 O-Ring Face 1 1/2 NPTF na 1 1/2 na Steel
24-20W6Q1PSX Deep Weld Socket Block Code 61 Flat Face 1 1/4 Tube Deep Weld Socket na na 1 1/2 Steel
24-20W6Q2BSX Deep Weld Socket Block Code 62 O-Ring Face 1 1/4 Tube Deep Weld Socket na na 1 1/2 Steel
24-20W6Q2PSX Deep Weld Socket Block Code 62 Flat Face 1 1/4 Tube Deep Weld Socket na na 1 1/2 Steel
24W6Q1BSSK Deep Weld Socket Block Kit Code 61 O-Ring Face 1 1/2 Tube Deep Weld Socket na na 1 1/2 Steel
24W6Q1BSX Deep Weld Socket Block Code 61 O-Ring Face 1 1/2 Tube Deep Weld Socket na na 1 1/2 Steel
24W6Q1PSX Deep Weld Socket Block Code 61 Flat Face 1 1/2 Tube Deep Weld Socket na na 1 1/2 Steel
24W6Q2PSX Deep Weld Socket Block Code 62 Flat Face 1 1/2 Tube Deep Weld Socket na na 1 1/2 Steel
32W6Q1BSSK Deep Weld Socket Block Kit Code 61 O-Ring Face 2 Tube Deep Weld Socket na na 2 Stainless Steel
16W4Q1BSX Flat Weld Socket Block Code 61 O-Ring Face 1 na na na 1 Steel
16W4Q1PSX Flat Weld Socket Block Code 61 Flat Face 1 na na na 1 Steel
20-16W4Q1BSX Flat Weld Socket Block Code 61 O-Ring Face 1 na na na 1 1/4 Steel
20W4Q1BSX Flat Weld Socket Block Code 61 O-Ring Face 1 1/4 na na na 1 1/4 Steel
20W4Q2BSX Flat Weld Socket Block Code 62 O-Ring Face 1 1/4 na na na 1 1/4 Steel
20W4Q2PSX Flat Weld Socket Block Code 62 Flat Face 1 1/4 na na na 1 1/4 Steel
24-20W4Q1BSX Flat Weld Socket Block Code 61 O-Ring Face 1 1/4 na na na 1 1/2 Steel
24-20W4Q1PSX Flat Weld Socket Block Code 61 Flat Face 1 1/4 na na na 1 1/2 Steel
24W4Q1BSX Flat Weld Socket Block Code 61 O-Ring Face 1 1/2 na na na 1 1/2 Steel
24W4Q1PSX Flat Weld Socket Block Code 61 Flat Face 1 1/2 na na na 1 1/2 Steel
24W4Q2BSXK Flat Weld Socket Block Kit Code 62 O-Ring Face 1 1/2 na na na 1 1/2 Steel
32W4Q1BSX Flat Weld Socket Block Code 61 O-Ring Face 2 na na na 2 Steel
12W7Q1PSX Deep Weld Socket Block Code 61 Flat Face 3/4 Pipe Deep Weld Socket 3/4 na na Steel
16W7Q1BSS Deep Weld Socket Block Code 61 O-Ring Face 1 Pipe Deep Weld Socket 1 na na Stainless Steel
16W7Q1BSX Deep Weld Socket Block Code 61 O-Ring Face 1 Pipe Deep Weld Socket 1 na na Steel
16W7Q1BSXK Deep Weld Socket Block Kit Code 61 O-Ring Face 1 Pipe Deep Weld Socket 1 na na Steel
16W7Q1PSX Deep Weld Socket Block Code 61 Flat Face 1 Pipe Deep Weld Socket 1 na na Steel
16W7Q2BSX Deep Weld Socket Block Code 62 O-Ring Face 1 Pipe Deep Weld Socket 1 na na Steel
16W7Q2PSX Deep Weld Socket Block Code 62 Flat Face 1 Pipe Deep Weld Socket 1 na na Steel
20W7Q1BSX Deep Weld Socket Block Code 61 O-Ring Face 1 1/4 Pipe Deep Weld Socket 1 1/4 na na Steel
20W7Q1BSXK Deep Weld Socket Block Kit Code 61 O-Ring Face 1 1/4 Pipe Deep Weld Socket 1 1/4 na na Steel
20W7Q1PSX Deep Weld Socket Block Code 61 Flat Face 1 1/4 Pipe Deep Weld Socket 1 1/4 na na Steel
20W7Q2BSX Deep Weld Socket Block Code 62 O-Ring Face 1 1/4 Pipe Deep Weld Socket 1 1/4 na na Steel
20W7Q2BSXK Deep Weld Socket Block Kit Code 62 O-Ring Face 1 1/4 Pipe Deep Weld Socket 1 1/4 na na Steel
24WB1Q1PSX Weld Butt Block Connector Code 61 Flat Face 1 1/2 Pipe Weld Butt 1 1/2 - Schedule 40 na na Steel
24WB1Q1PSXK Weld Butt Block Connector Kit Code 61 Flat Face 1 1/2 Pipe Weld Butt 1 1/2 - Schedule 40 na na Steel
32WB1Q1BSSK Weld Butt Block Connector Kit Code 61 O-Ring Face 2 Pipe Weld Butt 2 - Schedule 40 na na Stainless Steel
32WB1Q1BSX Weld Butt Block Connector Code 61 O-Ring Face 2 Pipe Weld Butt 2 - Schedule 40 na na Steel
32WB1Q1BSXK Weld Butt Block Connector Kit Code 61 O-Ring Face 2 Pipe Weld Butt 2 - Schedule 40 na na Steel
32WB1Q1PSX Weld Butt Block Connector Code 61 Flat Face 2 Pipe Weld Butt 2 - Schedule 40 na na Steel
40WB1Q1BSX Weld Butt Block Connector Code 61 O-Ring Face 2 1/2 Pipe Weld Butt 2 1/2 - Schedule 40 na na Steel
40WB1Q1BSXK Weld Butt Block Connector Kit Code 61 O-Ring Face 2 1/2 Pipe Weld Butt 2 1/2 - Schedule 40 na na Steel
40WB1Q1PSX Weld Butt Block Connector Code 61 Flat Face 2 1/2 Pipe Weld Butt 2 1/2 - Schedule 40 na na Steel
48WB1Q1BSX Weld Butt Block Connector Code 61 O-Ring Face 3 Pipe Weld Butt 3 - Schedule 40 na na Steel
48WB1Q1BSXK Weld Butt Block Connector Kit Code 61 O-Ring Face 3 Pipe Weld Butt 3 - Schedule 40 na na Steel
48WB1Q1PSX Weld Butt Block Connector Code 61 Flat Face 3 Pipe Weld Butt 3 - Schedule 40 na na Steel
32WB3Q2PSX Weld Butt Block Connector Code 62 Flat Face 2 Pipe Weld Butt 2 - Schedule 80 na na Steel
20WB5Q1BSXK Weld Butt Block Connector Kit Code 61 O-Ring Face 1 1/4 Pipe Weld Butt 1 1/4 - Schedule 160 na na Steel
24WB5HQ1SX Weld Butt Flange Code 61 O-Ring Face 1 1/2 Pipe Weld Butt 1 1/2 - Schedule 160 na na Steel
32WB5HQ1SX Weld Butt Flange Code 61 O-Ring Face 2 Pipe Weld Butt 2 - Schedule 160 na na Steel
16WB5HQ2SX Weld Butt Flange Code 62 O-Ring Face 1 Pipe Weld Butt 1 - Schedule 160 na na Steel
16WB5Q2BSXK Weld Butt Flange Kit Code 62 O-Ring Face 1 Pipe Weld Butt 1 - Schedule 160 na na Steel
20WB5HQ2SX Weld Butt Flange Code 62 O-Ring Face 1 1/4 Pipe Weld Butt 1 1/4 - Schedule 160 na na Steel
24WB5HQ2SX Weld Butt Flange Code 62 O-Ring Face 1 1/2 Pipe Weld Butt 1 1/2 - Schedule 160 na na Steel
32WB5HQ2SX Weld Butt Flange Code 62 O-Ring Face 2 Pipe Weld Butt 2 - Schedule 160 na na Steel
20WB5Q1PSX Weld Butt Block Connector Code 61 Flat Face 1 1/4 Pipe Weld Butt 1 1/4 - Schedule 160 na na Steel
24WB5Q1PSX Weld Butt Block Connector Code 61 Flat Face 1 1/2 Pipe Weld Butt 1 1/2 - Schedule 160 na na Steel
32WB5Q1BSX Weld Butt Block Connector Code 61 O-Ring Face 2 Pipe Weld Butt 2 - Schedule 160 na na Steel
8PQ2PSX Block Plug Code 62 Flat Face 1/2 na na na na Steel
12PQ1SX Flange Head Plug Code 61 O-Ring Face 3/4 na na na na Steel
16PQ1SX Flange Head Plug Code 61 O-Ring Face 1 na na na na Steel
20PQ1SX Flange Head Plug Code 61 O-Ring Face 1 1/4 na na na na Steel
24PQ1SX Flange Head Plug Code 61 O-Ring Face 1 1/2 na na na na Steel
32PQ1SX Flange Head Plug Code 61 O-Ring Face 2 na na na na Steel
40PQ1SX Flange Head Plug Code 61 O-Ring Face 2 1/2 na na na na Steel
48PQ1SX Flange Head Plug Code 61 O-Ring Face 3 na na na na Steel
8PQ1SX Flange Head Plug Code 61 O-Ring Face 1/2 na na na na Steel
12PQ1NSX Flange Head Plug Code 61 Flat Face 3/4 na na na na Steel
16PQ1NSX Flange Head Plug Code 61 Flat Face 1 na na na na Steel
20PQ1NSX Flange Head Plug Code 61 Flat Face 1 1/4 na na na na Steel
24PQ1NSX Flange Head Plug Code 61 Flat Face 1 1/2 na na na na Steel
20CP1SX Flange Connector Plate Code 61 na 1 1/4 na na na na Steel
20CP2SX Flange Connector Plate Code 62 na 1 1/4 na na na na Steel
24CP1SX Flange Connector Plate Code 61 na 1 1/2 na na na na Steel
24CP2SX Flange Connector Plate Code 62 na 1 1/2 na na na na Steel
32CP1SX Flange Connector Plate Code 61 na 2 na na na na Steel
32CP2SX Flange Connector Plate Code 62 na 2 na na na na Steel
40CP1SX Flange Connector Plate Code 61 na 2 1/2 na na na na Steel
48CP1SX Flange Connector Plate Code 61 na 3 na na na na Steel
8CP1SX Flange Connector Plate Code 61 na 1/2 na na na na Steel
12FCC1SX Captive Flange Clamp - Drilled Holes Code 61 na 3/4 na na na na Steel
12FCC2SX Captive Flange Clamp - Drilled Holes Code 62 na 3/4 na na na na Steel
12FCCT1SX Captive Flange Clamp - Tapped Holes Code 61 na 3/4 na na na na Steel
12FCCT2SX Captive Flange Clamp - Tapped Holes Code 62 na 3/4 na na na na Steel
16SPGG5Q2BSX Flange Spacer with Gage Ports Code 62 na 1 na na na na Steel
20SPGG5Q1BSX Flange Spacer with Gage Ports Code 61 na 1 1/4 na na na na Steel
20SPGG5Q2BSX Flange Spacer with Gage Ports Code 62 na 1 1/4 na na na na Steel
24SPGG5Q1BSX Flange Spacer with Gage Ports Code 61 na 1 1/2 na na na na Steel
24SPGG5Q2BSX Flange Spacer with Gage Ports Code 62 na 1 1/2 na na na na Steel
32SPGG5Q1BSX Flange Spacer with Gage Ports Code 61 na 2 na na na na Steel
32SPGG5Q2BSX Flange Spacer with Gage Ports Code 62 na 2 na na na na Steel
40SPGG5Q1BSX Flange Spacer with Gage Ports Code 61 na 2 1/2 na na na na Steel
48SPGG5Q1BSX Flange Spacer with Gage Ports Code 61 na 3 na na na na Steel
8SPGG5Q1BSX Flange Spacer with Gage Ports Code 61 na 1/2 na na na na Steel
8SPGG5Q2BSX Flange Spacer with Gage Ports Code 62 na 1/2 na na na na Steel
12W4Q1BSX Flat Weld Socket Block Code 61 O-Ring Face 3/4 na na na 3/4 Steel
16FCS2S Split Flange Clamps Code 62 na 1 na na na na Steel
16FCS2SK Split Flange Clamps Kit Code 62 na 1 na na na na Steel
16FCS2SS Split Flange Clamps Code 62 na 1 na na na na Stainless Steel
16FCS2SSK Split Flange Clamps Kit Code 62 na 1 na na na na Stainless Steel
20FCS1S Split Flange Clamps Code 61 na 1 1/4 na na na na Steel
20FCS1SK Split Flange Clamps Kit Code 61 na 1 1/4 na na na na Steel
20FCS1SS Split Flange Clamps Code 61 na 1 1/4 na na na na Stainless Steel
20FCS1SSK Split Flange Clamps Kit Code 61 na 1 1/4 na na na na Stainless Steel
20FCS2S Split Flange Clamps Code 62 na 1 1/4 na na na na Steel
20FCS2SK Split Flange Clamps Kit Code 62 na 1 1/4 na na na na Steel
20FCS2SSK Split Flange Clamps Kit Code 62 na 1 1/4 na na na na Stainless Steel
24FCS1S Split Flange Clamps Code 61 na 1 1/2 na na na na Steel
24FCS1SK Split Flange Clamps Kit Code 61 na 1 1/2 na na na na Steel
16G4Q1BSXK Block Adapter Kit Code 61 O-Ring Face 1 BSPP na 1-11 na Steel
16G4Q2BSXK Block Adapter Kit Code 62 O-Ring Face 1 1/4 BSPP na 1-11 na Steel
20G4Q1BSX Block Adapter Code 61 O-Ring Face 1 1/4 BSPP na 1 1/4-11 na Steel
20G4Q1BSXK Block Adapter Kit Code 61 O-Ring Face 1 1/4 BSPP na 1 1/4-11 na Steel
20G4Q2BSX Block Adapter Code 62 O-Ring Face 1 1/4 BSPP na 1 1/4-11 na Steel
20G4Q2BSXK Block Adapter Kit Code 62 O-Ring Face 1 1/4 BSPP na 1 1/4-11 na Steel
24G4Q1BSX Block Adapter Code 61 O-Ring Face 1 1/2 BSPP na 1 1/2-11 na Steel
24G4Q1BSXK Block Adapter Kit Code 61 O-Ring Face 1 1/2 BSPP na 1 1/2-11 na Steel
24G4Q1PSX Block Adapter Code 61 Flat Face 1 1/2 BSPP na 1 1/2-11 na Steel
24G4Q2BSX Block Adapter Code 62 O-Ring Face 1 1/2 BSPP na 1 1/2-11 na Steel
32G4Q1BSX Block Adapter Code 61 O-Ring Face 2 BSPP na 2-11 na Steel
32G4Q1PSX Block Adapter Code 61 Flat Face 2 BSPP na 2-11 na Steel
16G5Q1BSS Block Adapter Code 61 O-Ring Face 1 SAE na 1 5/16-12 na Stainless Steel
16G5Q1BSSK Block Adapter Kit Code 61 O-Ring Face 1 SAE na 1 5/16-12 na Stainless Steel
16G5Q1BSX Block Adapter Code 61 O-Ring Face 1 SAE na 1 5/16-12 na Steel
16G5Q1BSXK Block Adapter Kit Code 61 O-Ring Face 1 SAE na 1 5/16-12 na Steel
16G5Q1PSX Block Adapter Code 61 Flat Face 1 SAE na 1 5/16-12 na Steel
16G5Q1PSXK Block Adapter Kit Code 61 Flat Face 1 SAE na 1 5/16-12 na Steel
16G5Q2BSS Block Adapter Code 62 O-Ring Face 1 SAE na 1 5/16-12 na Stainless Steel
16G5Q2BSSK Block Adapter Kit Code 62 O-Ring Face 1 SAE na 1 5/16-12 na Stainless Steel
16G5Q2BSX Block Adapter Code 62 O-Ring Face 1 SAE na 1 5/16-12 na Steel
16G5Q2BSXK Block Adapter Kit Code 62 O-Ring Face 1 SAE na 1 5/16-12 na Steel
20G5Q1BSS Block Adapter Code 61 O-Ring Face 1 1/4 SAE na 1 5/8-12 na Stainless Steel
20G5Q1BSSK Block Adapter Kit Code 61 O-Ring Face 1 1/4 SAE na 1 5/8-12 na Stainless Steel
20W6Q2PSXK Deep Weld Socket Block Kit Code 62 Flat Face 1 1/4 Tube Deep Weld Socket na na 1 1/4 Steel
24GQ1BSXK Block Adapter Kit Code 61 O-Ring Face 1 1/2 NPTF na 1 1/2 na Steel
24GQ1PSX Block Adapter Code 61 Flat Face 1 1/2 NPTF na 1 1/2 na Steel
24GQ2BSSK Block Adapter Kit Code 62 O-Ring Face 1 1/2 NPTF na 1 1/2 na Stainless Steel
24GQ2BSX Block Adapter Code 62 O-Ring Face 1 1/2 NPTF na 1 1/2 na Steel
24GQ2BSXK Block Adapter Kit Code 62 O-Ring Face 1 1/2 NPTF na 1 1/2 na Steel
24GQ2PSS Block Adapter Code 62 Flat Face 1 1/2 NPTF na 1 1/2 na Stainless Steel
24GQ2PSX Block Adapter Code 62 Flat Face 1 1/2 NPTF na 1 1/2 na Steel
32GQ1BSSK Block Adapter Kit Code 61 O-Ring Face 2 NPTF na 2 na Stainless Steel
32GQ1BSX Block Adapter Code 61 O-Ring Face 2 NPTF na 2 na Steel
32GQ1BSXK Block Adapter Kit Code 61 O-Ring Face 2 NPTF na 2 na Steel
32GQ1PSX Block Adapter Code 61 Flat Face 2 NPTF na 2 na Steel
32GQ2BSX Block Adapter Code 62 O-Ring Face 2 NPTF na 2 na Steel
20B3HQ1NSX Braze Flange Head Connector Code 61 Flat Face 1 1/4 Tube Braze Socket na na 1 1/4 Steel
20B3HQ1SX Braze Flange Head Connector Code 61 O-Ring Face 1 1/4 Tube Braze Socket na na 1 1/4 Steel
20B3HQ2SX Braze Flange Head Connector Code 62 O-Ring Face 1 1/4 Tube Braze Socket na na 1 1/4 Steel
24-20B3HQ1NSX Braze Flange Head Connector Code 61 Flat Face 1 1/4 Tube Braze Socket na na 1 1/2 Steel
24-20B3HQ1SX Braze Flange Head Connector Code 61 O-Ring Face 1 1/4 Tube Braze Socket na na 1 1/2 Steel
24-20B3HQ2SX Braze Flange Head Connector Code 62 O-Ring Face 1 1/4 Tube Braze Socket na na 1 1/2 Steel
24B3HQ1NSX Braze Flange Head Connector Code 61 Flat Face 1 1/2 Tube Braze Socket na na 1 1/2 Steel
24B3HQ1SX Braze Flange Head Connector Code 61 O-Ring Face 1 1/2 Tube Braze Socket na na 1 1/2 Steel
24B3HQ2SX Braze Flange Head Connector Code 62 O-Ring Face 1 1/2 Tube Braze Socket na na 1 1/2 Steel
28-24B3HQ2SX Braze Flange Head Connector Code 62 O-Ring Face 1 1/2 Tube Braze Socket na na 1 3/4 Steel
32B3HQ1NSX Braze Flange Head Connector Code 61 Flat Face 2 Tube Braze Socket na na 2 Steel
32B3HQ1SX Braze Flange Head Connector Code 61 O-Ring Face 2 Tube Braze Socket na na 2 Steel
16FCC1SX Captive Flange Clamp - Drilled Holes Code 61 na 1 na na na na Steel
16FCC2SX Captive Flange Clamp - Drilled Holes Code 62 na 1 na na na na Steel
16FCCT1SX Captive Flange Clamp - Tapped Holes Code 61 na 1 na na na na Steel
16FCCT2SX Captive Flange Clamp - Tapped Holes Code 62 na 1 na na na na Steel
20FCC1SX Captive Flange Clamp - Drilled Holes Code 61 na 1 1/4 na na na na Steel
20FCC2SX Captive Flange Clamp - Drilled Holes Code 62 na 1 1/4 na na na na Steel
20FCCT1SX Captive Flange Clamp - Tapped Holes Code 61 na 1 1/4 na na na na Steel
20FCCT2SX Captive Flange Clamp - Tapped Holes Code 62 na 1 1/4 na na na na Steel
24FCC1SX Captive Flange Clamp - Drilled Holes Code 61 na 1 1/2 na na na na Steel
24FCC2SX Captive Flange Clamp - Drilled Holes Code 62 na 1 1/2 na na na na Steel
24FCCT1SX Captive Flange Clamp - Tapped Holes Code 61 na 1 1/2 na na na na Steel
24FCCT2SX Captive Flange Clamp - Tapped Holes Code 62 na 1 1/2 na na na na Steel
32FCC1SX Captive Flange Clamp - Drilled Holes Code 61 na 2 na na na na Steel
24FCS1SS Split Flange Clamps Code 61 na 1 1/2 na na na na Stainless Steel
24FCS1SSK Split Flange Clamps Kit Code 61 na 1 1/2 na na na na Stainless Steel
24FCS2S Split Flange Clamps Code 62 na 1 1/2 na na na na Steel
24FCS2SK Split Flange Clamps Kit Code 62 na 1 1/2 na na na na Steel
24FCS2SS Split Flange Clamps Code 62 na 1 1/2 na na na na Stainless Steel
24FCS2SSK Split Flange Clamps Kit Code 62 na 1 1/2 na na na na Stainless Steel
32FCS1S Split Flange Clamps Code 61 na 2 na na na na Steel
32FCS1SK Split Flange Clamps Kit Code 61 na 2 na na na na Steel
32FCS1SS Split Flange Clamps Code 61 na 2 na na na na Stainless Steel
32FCS1SSK Split Flange Clamps Kit Code 61 na 2 na na na na Stainless Steel
32FCS2S Split Flange Clamps Code 62 na 2 na na na na Steel
32FCS2SK Split Flange Clamps Kit Code 62 na 2 na na na na Steel
32FCS2SSK Split Flange Clamps Kit Code 62 na 2 na na na na Stainless Steel
32G4Q2BSX Block Adapter Code 62 O-Ring Face 2 BSPP na 2-11 na Steel
12G5EQ1BSXK Block Elbow Kit Code 61 O-Ring Face 3/4 SAE na 1 1/16-12 na Steel
12G5EQ2BSXK Block Elbow Kit Code 62 O-Ring Face 3/4 SAE na 1 1/16-12 na Steel
16G5EQ1BSX Block Elbow Code 61 O-Ring Face 1 SAE na 1 5/16-12 na Steel
16G5EQ1BSXK Block Elbow Kit Code 61 O-Ring Face 1 SAE na 1 5/16-12 na Steel
16G5EQ2BSX Block Elbow Code 62 O-Ring Face 1 SAE na 1 5/16-12 na Steel
16G5EQ2BSXK Block Elbow Kit Code 62 O-Ring Face 1 SAE na 1 5/16-12 na Steel
20G5EQ1BSX Block Elbow Code 61 O-Ring Face 1 1/4 SAE na 1 5/8-12 na Steel
20G5EQ1BSXK Block Elbow Kit Code 61 O-Ring Face 1 1/4 SAE na 1 5/8-12 na Steel
20G5EQ2BSX Block Elbow Code 62 O-Ring Face 1 1/4 SAE na 1 5/8-12 na Steel
20G5EQ2BSXK Block Elbow Kit Code 62 O-Ring Face 1 1/4 SAE na 1 5/8-12 na Steel
24G5EQ1BSXK Block Elbow Kit Code 61 O-Ring Face 1 1/2 SAE na 1 7/8-12 na Steel
20G5Q1BSX Block Adapter Code 61 O-Ring Face 1 1/4 SAE na 1 5/8-12 na Steel
20G5Q1BSXK Block Adapter Kit Code 61 O-Ring Face 1 1/4 SAE na 1 5/8-12 na Steel
20G5Q1PSX Block Adapter Code 61 Flat Face 1 1/4 SAE na 1 5/8-12 na Steel
20G5Q2BSS Block Adapter Code 62 O-Ring Face 1 1/4 SAE na 1 5/8-12 na Stainless Steel
20G5Q2BSSK Block Adapter Kit Code 62 O-Ring Face 1 1/4 SAE na 1 5/8-12 na Stainless Steel
20G5Q2BSX Block Adapter Code 62 O-Ring Face 1 1/4 SAE na 1 5/8-12 na Steel
20G5Q2BSXK Block Adapter Kit Code 62 O-Ring Face 1 1/4 SAE na 1 5/8-12 na Steel
20G5Q2PSX Block Adapter Code 62 Flat Face 1 1/4 SAE na 1 5/8-12 na Steel
24G5Q1BSX Block Adapter Code 61 O-Ring Face 1 1/2 SAE na 1 7/8-12 na Steel
24G5Q1BSXK Block Adapter Kit Code 61 O-Ring Face 1 1/2 SAE na 1 7/8-12 na Steel
24G5Q1PSX Block Adapter Code 61 Flat Face 1 1/2 SAE na 1 7/8-12 na Steel
24G5Q2BSX Block Adapter Code 62 O-Ring Face 1 1/2 SAE na 1 7/8-12 na Steel
24GEQ2BSXK Block Elbow Kit Code 62 O-Ring Face 1 1/2 NPTF na 1 1/2-11 1/2 na Steel
32GEQ1BSX Block Elbow Code 61 O-Ring Face 2 NPTF na 2-11 1/2 na Steel
32GEQ1BSXK Block Elbow Kit Code 61 O-Ring Face 2 NPTF na 2-11 1/2 na Steel
32GEQ1PSX Block Elbow Code 61 Flat Face 2 NPTF na 2-11 1/2 na Steel
12GQ1BSX Block Adapter Code 61 O-Ring Face 3/4 NPTF na 3/4-14 na Steel
12GQ1BSXK Block Adapter Kit Code 61 O-Ring Face 3/4 NPTF na 3/4-14 na Steel
12GQ1PSS Block Adapter Code 61 Flat Face 3/4 NPTF na 3/4-14 na Stainless Steel
12GQ1PSX Block Adapter Code 61 Flat Face 3/4 NPTF na 3/4-14 na Steel
12GQ2BSX Block Adapter Code 62 O-Ring Face 3/4 NPTF na 3/4-14 na Steel
12GQ2BSXK Block Adapter Kit Code 62 O-Ring Face 3/4 NPTF na 3/4-14 na Steel
16GQ1BSSK Block Adapter Kit Code 61 O-Ring Face 1 NPTF na 3/4-14 na Stainless Steel
16GQ1BSX Block Adapter Code 61 O-Ring Face 1 NPTF na 1 na Steel
16GQ1BSXK Block Adapter Kit Code 61 O-Ring Face 1 NPTF na 1 na Steel
32W6Q1BSX Deep Weld Socket Block Code 61 O-Ring Face 2 Tube Deep Weld Socket na na 2 Steel
32W6Q1PSX Deep Weld Socket Block Code 61 Flat Face 2 Tube Deep Weld Socket na na 2 Steel
32W6Q2BSX Deep Weld Socket Block Code 62 O-Ring Face 2 Tube Deep Weld Socket na na 2 Steel
12W7EQ1BSX Weld Socket Block Elbow Code 61 O-Ring Face 3/4 Pipe Weld Socket 3/4 na na Steel
16W7EQ1BSX Weld Socket Block Elbow Code 61 O-Ring Face 1 Pipe Weld Socket 1 na na Steel
16W7EQ1BSXK Weld Socket Block Elbow Kit Code 61 O-Ring Face 1 Pipe Weld Socket 1 na na Steel
20W7EQ1BSX Weld Socket Block Elbow Code 61 O-Ring Face 1 1/4 Pipe Weld Socket 1 1/4 na na Steel
20W7EQ1BSXK Weld Socket Block Elbow Kit Code 61 O-Ring Face 1 1/4 Pipe Weld Socket 1 1/4 na na Steel
20W7EQ1PSX Weld Socket Block Elbow Code 61 Flat Face 1 1/4 Pipe Weld Socket 1 1/4 na na Steel
20W7EQ1PSXK Weld Socket Block Elbow Kit Code 61 Flat Face 1 1/4 Pipe Weld Socket 1 1/4 na na Steel
24W7EQ1BSX Weld Socket Block Elbow Code 61 O-Ring Face 1 1/2 Pipe Weld Socket 1 1/2 na na Steel
24W7EQ1PSX Weld Socket Block Elbow Code 61 Flat Face 1 1/2 Pipe Weld Socket 1 1/2 na na Steel

687PDC
687620