Conductive Elastomer Sheet Stock Gaskets | #40-30-1020-1215


LOADING IMAGES
40-30-1020-1215

Conductive Elastomer Sheet Stock Gaskets | #40-30-1020-1215

Parker Chomerics CHO-SEAL 1215 is a silver-copper filled elastomer EMI shielding gasket in a silicone binder which offers very good shielding but only fair corrosion performance.


Technical Specifications

  • Operating Environment: Portable - Exposed
  • Electrical Requirements: High Power for Waveguides
  • Specifications Met: MIL-DTL-83528 Type A
  • For Fluid Type: Cleaning Solvents
  • Adhesive Type: No Adhesive
  • Material Type: CHO-SEAL 1215
  • Noise Shielding Level: 120+ dB
  • Elastomer: Silicone
  • Filler Material: Silver-Copper
  • Material Thickness (inch): 0.062
  • Width (inch): 20
  • Length (inch): 10
  • Durometer: 65 Shore A
  • Specific Gravity: 3.5
  • Tensile Strength: 200 psi, 1.38 MPa
  • Maximum Operating Temperature: 125 °C
  • Thermal Conductivity: 2.1
  • Noise Shielding Level: 120 dB @ 2 GHz
  • Shelf Life: 12 Months with PSA, Indefinite without PSA
Safety Warning

Item Information

Parker Chomerics CHO-SEAL® electrically conductive elastomer EMI shielding gaskets are available in sheet form, allowing for both design and manufacturing flexibility. Sheet materials can be die or water jet cut to make precision parts in large quantities.


Standard Materials:
•CHO-SEAL 6502 (nickel-aluminum filled silicone)
•CHO-SEAL 6503 (nickel-aluminum filled fluorosilicone)
•CHO-SEAL 1298 (silver-aluminum filled fluorosilicone)
•CHO-SEAL 1285 (silver-aluminum filled silicone)
•CHO-SEAL 1287 (silver-aluminum filled fluorosilicone)
•CHO-SEAL 1215 (silver-copper filled silicone)
•CHO-SEAL 1217 (silver-copper filled fluorosilicone)
•CHO-SEAL S6305 (nickel-graphite filled silicone) UL 94 V-0
•CHO-SEAL 6371 (nickel-graphite filled silicone) UL 94 V-0
•CHO-SEAL 6330 (nickel-graphite filled silicone)
•CHO-SEAL L6303 (nickel-graphite filled fluorosilicone)
•CHO-SEAL 1350 (silver-glass filled silicone)
•CHO-SEAL 1310 (silver-glass filled silicone) UL 94 V-0
•CHO-SEAL 1273 (silver-copper filled silicone) UL 94 V-0
•CHO-SEAL 1270 (silver-copper filled silicone)
•CHO-SEAL 1224 (silver filled silicone)
•CHO-SEAL 1221 (silver filled fluorosilicone)
•CHO-SEAL 1401 (silver filled silicone)
•CHO-SEAL 1239 (silver-copper filled silicone/Cu mesh)
•CHO-SEAL 1212 (silver-copper filled silicone)
•CHO-SEAL 6435 (silver-nickel filled EPDM)
•CHO-SEAL 6452 (nickel-graphite filled EPDM)
•CHO-SEAL 6460 (nickel-aluminum filled EPDM)
•CHO-SEAL V6433 (silver-nickel filled fluoro/fluorocarbon)


Standard Sheet Thicknesses and Tolerances:
•0.020 in (0.51 mm) ±0.004 (±0.10 mm)
•0.032 in (0.81 mm) ±0.005 (±0.13 mm)
•0.045 in (1.14 mm) ±0.006 (±0.15 mm)
•0.062 in (1.57 mm) ±0.007 (±0.18 mm)
•0.093 in (2.36 mm) ±0.010 (±0.25 mm)
•0.125 in (3.18 mm) ±0.010 (±0.25 mm)


Features and Benefits:
•Available with a thin, acrylic, proprietary electrically conductive, pressure-sensitive adhesive (PSA) backing
•Sheet stock without adhesive backing has an indefinite shelf life (with PSA shelf life is 1 year)
•For part numbers where two temperature values are shown, the first represents max. operating temp. for conformance to MIL-DTL-83528 and the second value represents the practical limit for ex posure up to 1000 hrs. (compressed between flanges 7-10%). Materials with single values conform to both definitions..

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336