RM Profile, Rotary Motor Seal For Oil and Gas Drilling Applications | #4007RM30903000-312


LOADING IMAGES
4007RM30903000-312

RM Profile, Rotary Motor Seal For Oil and Gas Drilling Applications | #4007RM30903000-312

Parker's RM Profile mud motor rotary seal reduces operating costs by providing longer seal life service which extends drilling hours over the leading competitive seal.


Technical Specifications

  • Bore Diameter: 3.620
  • Seal Material: N4007A95
  • Shaft Diameter: 3
  • Shaft Diameter: 3.000
  • Polymer Material Options: Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN)
  • Minimum Operating Temperature: -20 °F
  • Maximum Operating Temperature: 320 °F
Safety Warning

Item Information

In an industry where time equals money, Parker's RM Profile seal improves efficiencies for drilling operations by reducing down time due to servicing needs. Our longer service rotary mud seal outperforms competitive mud motor rotary seal designs by delivering extended performance with no cross-contamination of lubricant and abrasive drilling fluid.*

Parker's RM Profile rotary motor barrier seal is engineered to withstand the rigors and harsh service in downhole drilling with design features that include:
• Fluid retention lips on the inside diameter which
- Prevent the seal from spinning in the groove and reduce frictional heat
- Provide stable positioning for positive sealing at the outside diameter lip contact surface
• Activation slots which allow drilling mud to energize the sealing lip during pressure fluctuation

Available Materials:
HNBR Elastomer — For Higher Temperatures
These high tensile strength, heat resistant elastomers have excellent compatibility with PPM hydrogen sulfide, corrosion inhibitors, water, and oil.
• N4033A90 (KB163-90). Meets NORSOK M-710 (RGD, H2S)
• N4007A95. Meets NORSOK M-710 (RGD and H2S), NACE TMO 192?2003

Parker also offers an internally lubricated HNBR for reduced friction and lower heat build-up.
• N9782A90

Nitroxile® — Proprietary Carboxylated HNBR
• N4274A85. Nitroxile is Parker's proprietary formulation of carboxylated nitrile which has been extensively used down hole. Internal lubrication and proprietary additives help reduce friction and reduce heat build-up.

Fluoroelastomers — For High Temperature and Pressure Requirements
Parker offers a wide range of fluroelastomers in varying durometers to meet the pressure and higher temperatures requirementss of rotary movement. In addition, Parker's V1238A95 material is resistant to explosive decompression and to extrusion (exhibiting more than twice the extrusion resistance of standard 90 durometer materials), and shows no visual physical damage after prolonged exposure to 100% carbon dioxide concentrations.
• V4266A90
•V1238A95

Size Availability: 0.500" to 8.000" shaft diameter

Please contact us or click on the "Where to Buy" link to locate an Authorized Distributor for available sizing or to request a quote.

* To learn more about the seal trial performance comparison, download the EPS5268 brochure found in the Literature and Documents section of the "Product Support" tab.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567