Ballscrew Driven, Miniature Monocarrier Positioning Stages - 401XE Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ballscrew Driven, Miniature Monocarrier Positioning Stages - 401XE Series

Ballscrew Driven, Miniature Monocarrier Positioning Stages - 401XE Series

The 401XE tables use a highly integrated monocarrier as its drive train and guidance. Just 30mm wide, with strokes to 160mm and loads to 157N, its size and performance make it ideal for applications ranging from life science to electronic manufacturing

Technical Specifications

  • Product Series: XE
  • Profile Width: 30 mm
  • Drive Axis Type: Ballscrew
  • Screw Pitch: 2 mm
  • Bearing Type: Integrated Ball Guide
  • Maximum Stroke Length: 160 mm, 6.3 inch
  • Maximum Operating Speed: 0.1 m/sec, 3.9 inch/sec
  • Maximum Screw Speed: 50 RPS
  • Maximum Acceleration: 20 m/sec2, 773 inch/sec2
  • Bidirectional Repeatability: 10 micron, 0.39 thou
  • Drive Train Efficiency Rating: 90 %
  • Duty Cycle: 100 %
  • Load Capacity: 157 N, 35 lb
  • Inverted Load Capacity: 157 N, 35 lb
  • Axial Load Capacity: 49 N, 11 lbs
  • Maximum Breakaway Torque: 0.012 Nm, 1.69 oz-inch
  • Maximum Running Torque: 0.011 Nm, 1.55 oz-inch
  • Additional Protection Included: Optional Hard Cover (IP20)
  • Specifications Met: Cleanroom Option (Class rating dependant on application)
  • Feedback Type: None
Safety Warning

Full Product Description

The 401XE Series of linear positioners combines a rugged, steel U-channel body with an integrated precision ballscrew. The design of this stage is unique in that the guidance system and drive train are tightly integrated to one another – making this stage extremely compact, cost effective while providing high precision. This series of stages is available in 3 different profiles sizes to manage a variety of payloads, and can be easily configured into multi-axis systems. A variety of stepper motors have been preselected to match the performance of the 401XE to minimize the design effort. The 401XE has been applied in a number of applications ranging from the life sciences, electronics manufacturing, semiconductor as well as general machine building.

Markets:
• Life Science
• Electronics Manufacturing
• Semiconductor
• General Machine Building

Features/Benefits:
• Frame width of 30 mm
• Three standard strokes from 60 to 160 mm
• Positional repeatability of +/- 10 micron
• Maximum speeds of 100 mm/sec
• Highly integrated high precision ballscrew drivetrain and guidance system
• Maximum payload 157 N
• Maximum thrust of 49 N
• Pre-configured options inline and parallel motor mount and mounted motor options
• Optional hardcover for protections of the drivetrain and guidance system from large debris
  • CE and RoHS compliance as standard
• Standard multi-axis systems
• Clean room capable
• Miniature, non-contact home or limit sensors which can be positioned along full length of travel

Applications:
• Move/Transport
• Metrology
• Liquid Handling

Related Documents

×

687PDC
A87859