Heat Pump Liquid Line Filter-driers - Sporlan HPC Series | #404281


LOADING IMAGES
404281

Heat Pump Liquid Line Filter-driers - Sporlan HPC Series | #404281

HPC-165-S-HH-5/8 ODF


Technical Specifications

  • Nominal Capacity Range (ton): 1-8
  • Filter Area (in2): 26
  • Model Number: HPC-165-S-HH-5/8 ODF
  • Length (mm): 186.7
  • Length (inch): 7.35
  • Connection Size (inch): 5/8
  • Connection Style: ODF Solder
  • Desiccant Volume (cu. in.): 16
  • Additional Options: N/A
  • Application: System Clean Up
  • Model Number: HPC-165-S-HH-5/8 ODF
  • Diameter: 3 inch, 76.2 mm
  • Product Type: Heat Pump Liquid Line Filter Drier
  • Filter Area: 26 inch2
  • Connection Type: SAE Flare
  • Length: 210.3 mm, 8.28 inch
  • Connection Size: 5/8 inch
Safety Warning

Item Information

The Heat Pump Liquid Line  Filter-driers - Sporlan HPC Series provide unparalleled control of the most harmful contaminants in HVAC&R systems.  Moisture, acids, and solid debris are effectively captured to ensure the long life, efficiency, and capacity of today’s high performance heat pump air-conditioning systems.  With multiple sizes and fitting configurations, it is easy to find the right model for systems up to 20 tons.

Markets:
• Residential HVAC
• Commercial HVAC

Features/Benefits:
• Complete contaminant control to protect and extend system life and ensure system reliability
• High performance desiccant package provides high water capacity & acid capacity
• Porous molded core provides excellent filtration of solid debris for TEV and compressor protection
• Internal Stainless Steel check valves always direct flow through the core to ensure solid debris is retained when the systems reverses cycle
• Sizes from 8 cu. in. to 30 cu. in. and 1/4” to 7/8” fittings for use up to 20 tons cooling capacity
• Models available with activated charcoal for use during system clean-up
• CSG models have an integrated liquid and moisture indicating sightglass to allow visual refrigerant examination
• SAE flare fittings and solid copper ODF fittings available
• Suitable for use with HCFC, HFC, HFO, and HC refrigerants
• UL Listed for 650 psig rated pressure for R-410A and Sub-critical CO2 refrigerant use
• RoHS, REACH, ATEX, and PED compliant

Applications:
• Liquid line drying and filtering for solid contaminant removal

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599