Ballscrew Driven, Square Rail Guided, High Precision Linear Positioner - 404XR Series | Parker NA

Ballscrew Driven, Square Rail Guided, High Precision Linear Positioner - 404XR Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Ballscrew Driven, Square Rail Guided, High Precision Linear Positioner - 404XR Series

Ballscrew Driven, Square Rail Guided, High Precision Linear Positioner - 404XR Series

The 404XR high precision ballscrew driven positioning tables are 95mm wide and offer stroke lengths to 600mm, a load capacity of 1667N and a dual square rail guide system. Suitable for a variety of applications from life sciences to typical industrial

Technical Specifications

  • Product Series: XR
  • Profile Width: 95 mm
  • Drive Axis Type: Ballscrew
  • Screw Pitch: 5 to 20 mm
  • Bearing Type: Dual Square Rail
  • Maximum Stroke Length: 600 mm, 23.62 inch
  • Maximum Operating Speed: 1.2 m/sec, 47.2 inch/sec
  • Maximum Screw Speed: 60 RPS
  • Maximum Acceleration: 20 m/sec2, 773 inch/sec2
  • Bidirectional Repeatability: 1.3 micron, 0.05 thou
  • Drive Train Efficiency Rating: 90 %
  • Duty Cycle: 100 %
  • Load Capacity: 1667 N, 375 lb
  • Inverted Load Capacity: 1667 N, 375 lb
  • Axial Load Capacity: 882 N, 375 lbs
  • Maximum Breakaway Torque: 0.13 Nm, 18 oz-inch
  • Maximum Running Torque: 0.11 Nm, 16 oz-inch
  • Additional Protection Included: Steel Strip Cover
  • Specifications Met: Cleanroom (Class 1000 - Standard, Class 10 - Optional)
  • Feedback Type: Linear Encoder (0.1μm, 0.5μm or 1μm resolution)
  • Ingress Protection Rating: IP30
Safety Warning

Full Product Description

The 400XR Series of precision linear mechanics is recognized globally for its consistent performance, high quality, high strength- yet sleek design, and unparalleled versatility. The 404XR series uses high efficiency, precision ballscrews as its drivetrain, and is guided by a single square rail for its bearing support. This square rail provides the stage with high load carrying characteristics relative to its size. These features are all built atop an extruded aluminum base, which is precision machined to ensure excellent straightness and flatness. The 400XR is available in 5 different stroke scalable frame sizes to carry a wide variety of payloads, or to build multi-axis systems configurations upon. The 400 XR has also been designed to accommodate a number of standard enhancements ranging from an integrated shaft brake, mounted high resolution linear encoder, clean room preparation to standard multi-axis brackets. As a result, the 400XR has been applied in a number of high tech applications ranging from the life sciences, electronics manufacturing, and optics. Given the 400XR's robust construction and sealed design it has also been applied to industrial automation applications in packaging, machine tool, and automotive.

Markets:
• Life Science
• Packaging
• Electronics manufacturing
• Machine Tool
• Automotive

Features/Benefits:
• Frame width of 95 mm
• Twelve standard strokes available from 50 to 600 mm
• Positional repeatability of +/- 1.3 micron
• Maximum velocity of 1200 mm/sec
• Integrated high precision ballscrew drivetrain and square rail guidance system
• Maximum payload of 1668 N
• Maximum thrust of 880 N
• Pre-configured options inline and parallel motor mount options
• IP30 rating
• Integrated purge port
• Standard multi-axis systems
• Convenient mounting options of tapped or through hole mounting, along with integrated T-slots for toe clamp mounting
• High precision, non-contact home or limit sensors that can be positioned along full length of travel
• Laser test data with slope correction values with each precision grade stage

Applications:
• Cleanroom
• Move/Transport
• Metrology


Related Documents

×

687PDC
936514