Manual Driven, Ball Bearing Guided, Standard Linear Positioning Stages - 4000 Series | #4056


LOADING IMAGES
4056

Manual Driven, Ball Bearing Guided, Standard Linear Positioning Stages - 4000 Series | #4056

4000-series ball-bearing guided manual linear positioners have an integral drive mechanism and offer travels of up to 2", payloads up to 123 lbs, plus exceptional smoothness, extremely low friction and a very good straightness/flatness accuracy


Technical Specifications

  • Travel (inch): 0.5
  • Axis Count: 1
  • Locking: No
  • Drive Mechanism: Imperial Micrometer
  • Travel (mm): (imperial)
  • Payload (lbs): 25
  • Type: English Model / Side Drive / with Aperture
  • Product Type: Linear Stage
  • Product Series: 4000 Series
  • Number of Axes: 1
  • Bearing Type: Ball
  • Mounting Option: English Model, Side Drive, With Aperture
  • Maximum Travel: 0.5 inch, (imperial)
  • Width: 1.75 inch, 44.5 mm
  • Load Capacity: 25 lb, 11 kg, 0 to 149 lb
  • Drive Train Type: Imperial Micrometer

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s 4000 Series of precision linear manual stages provide controlled, precise point to-point positioning along a linear axis. Stages are comprised of two basic components: a precision linear ball slide which serves as a linear bearing and guide, and a drive mechanism which accurately moves and positions the slide top along the linear axis.

The 4000 Series stages provide a 1.75 to 5 inch square mounting surface which is ground to a precision micro-flat surface.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Travels up to 2.0”
• Payloads up to 123lbs
• Optional aperture
• Single, double, or three axis systems
• English and metric models
• Digital micrometers, manual micrometers, fine screws, and knob driven options

Applications:
• Metrology
• Focusing
• Laser alignment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514