Hydrostatic Transmission Fluid Engineered for Low Maintenance - HT-1000™ | #406032


LOADING IMAGES
406032

Hydrostatic Transmission Fluid Engineered for Low Maintenance - HT-1000™ | #406032

Ideal for heavy duty hydrostatic applications requiring maximum life and optimum anti-wear protection for the components of today’s advanced hydrostatic drive systems. HT-1000™ is an engineered hydrostatic transmission fluid exclusively from Parker.


Technical Specifications

  • Volume (Liters): 1 quart bottle
  • Product Type: Replacement Parts
  • Technology: Hydraulics
  • ISO Grade: Monograde 120
  • Specific Gravity: 0.867
  • Flash Point: 213 °C, 415 °F
  • Pour Point: -24 °C, -11 °F
  • Kinematic Viscosity: 126 cSt at 40°C., 13.25 cSt at 100°C.
  • Viscosity Index: 99
  • Total Acid Number: 3.1 mg KOH/g

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s Hydrostatic Transmission Fluid HT-1000™ is a synthetic transmission oil engineered to provide maximum durability and long life for heavy-duty hydrostatic drive systems. Ideal for environments that require superior thermal stability and a low maintenance, 1000-hour oil. 



Users benefit from cooler operations and lower operating temperatures, extended fluid life (and greener operations) plus super oxidation inhibition and excellent wear protection.  All Parker HT Series transmission are factory filled with Parker’s Hydrostatic Transmission Fluid HT-1000™.  



Now available for aftermarket service

• 1-quart bottles

• 1-gallon jugs

• 5-gallon buckets

• 55-gallon drums

• 325-gallon bulk totes

• 5000-gallon tanker delivery  



Please contact customer service for more information about purchasing 325-gallon bulk totes and 5000-gallon tanker deliveries.



Markets:

• Turf Equipment

• Agricultural Machinery

• Material Handling Equipment

• Forestry Equipment



Features and Benefits

• Low Maintenance 1000 Hour Oil

• Engineered fluid for low maintenance

• All HT Series transmissions includes Parker HT-1000™ high performance transmission fluid for 1000-hour first oil change

• Higher temperature and water moisture tolerant

• Extends oil change intervals for less downtime

• Protects against user neglect

• Outstanding oxidation life to maximize component life

• Prevents varnish formation

• Special formulation that allows for rapid air release and water separation

• Excellent filterability to minimize filter blockage

• Outstanding acrylate anti-foam agent contains no silicones, which can lead to inaccurate particle counts

• Excellent shear stability for stable viscosity over time

• Superior thermal stability for uncompromised performance at high temperatures

• Parker light amber color for easy identification

• Formulated to help extend the life of transmissions

• Clean, as packaged, to ISO 17/15/12 cleanliness standard

• API Group II base oil extends oil life



Applications

• Drain-and-change for most industrial and mobile hydraulic systems specifying mineral-based oil

• Top-treat for replenishing hydraulic systems already using ISO 68, 100, 120, SAE 15W40, 15W50, 20W50 oils

• Wide operating temperature range requirements

• High performance hydrostatic transmissions

• Systems with high pressures and temperatures

• Turf Equipment

• Agricultural Machinery

• Material Handling Equipment

• Forestry Equipment







Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
HT-1000 Bulletin
×


Find a Distributor

Where to Buy

Local Contact

Pump & Motor Division Headquarters

Pump & Motor Division Headquarters

101 Canterbury Rd

Kings Mountain

NC

28086-9433

Phone

(423) 639-8151

Fax

(704) 730-5832

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688058