4070-4 - Agricultural Interchange Quick Coupling Adapters (1/2”), Convert Male Tip Styles on Tractor Connections - Pioneer Adapters | Parker NA

Agricultural Interchange Quick Coupling Adapters (1/2”), Convert Male Tip Styles on Tractor Connections - Pioneer Adapters | #4070-4

Click to View CAD Model
4070-4

Agricultural Interchange Quick Coupling Adapters (1/2”), Convert Male Tip Styles on Tractor Connections - Pioneer Adapters | #4070-4

4070-4 adapts a Pioneer style (ISO) male tip to International Harvester (old style)


Technical Specifications

  • Connection 2 Style: Pioneer female socket
  • Connection 1 Style: International Harvester (old style) male tip
  • Function: Adapt a Pioneer style (ISO 5675) male tip to International Harvester (old style)
  • Body Size: 1/2 inch
  • Brand: Pioneer
Safety Warning

Item Information

Pioneer Agricultural Quick Coupling Adapters provide the most reliable and exacting interchange in the industry. These Adapters allow specific male tip styles to connect with a different female coupler style. For example: To connect a farm implement that has a J I Case tip to a tractor with a Pioneer coupler socket, an adapter must be used to convert the two connector styles.

Pioneer Adapters offer a complete range of interchange styles to convert quick coupling connections without replacing the existing male tip on the implement. Interchange profiles include Pioneer, John Deere, International Harvester, J I Case, and Ford/ISO.

Technical Characteristics:
• Size: 1/2”
• Material: Steel
• Conversion Styles: Pioneer, John Deere, International Harvester, J I Case, and Ford/ISO

Markets:
• Agriculture

Features/Benefits:
• Wide range of connection styles to convert implement male tips without replacing them
• Connection styles include Pioneer and major farm equipment brand profiles
• Hardened locking ball groove resists wear for increased durability and protection from Brinelling
• Positive valve stop prevents flow checking for smooth performance

Applications:
• Tractor attachments / implements
• Agricultural farm equipment  
• Hydraulic Loaders
• Ag/mobile attachments

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539