4080-4 - Agricultural Interchange Quick Coupling Adapters (1/2”), Convert Male Tip Styles on Tractor Connections - Pioneer Adapters | Parker NA

Agricultural Interchange Quick Coupling Adapters (1/2”), Convert Male Tip Styles on Tractor Connections - Pioneer Adapters | #4080-4

Click to View CAD Model
4080-4

Agricultural Interchange Quick Coupling Adapters (1/2”), Convert Male Tip Styles on Tractor Connections - Pioneer Adapters | #4080-4

4080-4 adapts a Pioneer style (ISO) male tip to J I Case (old style)


Technical Specifications

  • Connection 2 Style: Pioneer female socket
  • Connection 1 Style: J I Case (old style) male tip
  • Function: Adapt a Pioneer style (ISO 5675) male tip to J I Case (old style)
  • Body Size: 1/2 inch
  • Brand: Pioneer
Safety Warning

Item Information

Pioneer Agricultural Quick Coupling Adapters provide the most reliable and exacting interchange in the industry. These Adapters allow specific male tip styles to connect with a different female coupler style. For example: To connect a farm implement that has a J I Case tip to a tractor with a Pioneer coupler socket, an adapter must be used to convert the two connector styles.

Pioneer Adapters offer a complete range of interchange styles to convert quick coupling connections without replacing the existing male tip on the implement. Interchange profiles include Pioneer, John Deere, International Harvester, J I Case, and Ford/ISO.

Technical Characteristics:
• Size: 1/2”
• Material: Steel
• Conversion Styles: Pioneer, John Deere, International Harvester, J I Case, and Ford/ISO

Markets:
• Agriculture

Features/Benefits:
• Wide range of connection styles to convert implement male tips without replacing them
• Connection styles include Pioneer and major farm equipment brand profiles
• Hardened locking ball groove resists wear for increased durability and protection from Brinelling
• Positive valve stop prevents flow checking for smooth performance

Applications:
• Tractor attachments / implements
• Agricultural farm equipment  
• Hydraulic Loaders
• Ag/mobile attachments

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539