Ball Bearing Guided, Standard Manual Linear Slides - 4000 Series | #4101


LOADING IMAGES
4101

Ball Bearing Guided, Standard Manual Linear Slides - 4000 Series | #4101

The 4000-series of ball-bearing guided manual linear slides offer travels of up to 30", payloads up to 448 lbs, plus exceptional smoothness, extremely low friction and a very good straightness and flatness accuracy.


Technical Specifications

  • Travel (inch): 1
  • Payload (lbs): 28
  • Type: English Model
  • Product Type: Linear Slide
  • Product Series: 4000 Series
  • Number of Axes: 1
  • Bearing Type: Ball
  • Mounting Option: English Model
  • Maximum Travel: 1 inch, 25.4 mm
  • Width: 1.75 inch, 44.5 mm
  • Load Capacity: 28 lb, 13 kg, 150 to 499 lb
Safety Warning

Item Information

Parker’s 4000 Series of precision linear manual slides provide controlled, precise point to-point positioning along a linear axis. Slides are comprised of two basic components: a precision linear ball slide which serves as a linear bearing and guide, and a drive mechanism which accurately moves and positions the slide top along the linear axis.

The 4000 Series ball bearing linear slides are the ideal mechanisms for providing precise, low friction, linear motion over longer travel distances. Two linear rows of bearings (one located on each side of the base), support the carriage and provide smooth, accurate, linear translation.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• 1.75 to 5 inches wide
• 0.00008 inch straight-line accuracy per inch of travel (0.00025 inches for miniatures)
• Travels up to 3.0”
• Payloads up to 448lbs
• Non re-circulating ball bearing races for smooth, low-friction motion
• Precision ground mounting surfaces to assure flatness and parallelism
• Hardened and precision ground 440C stainless steel balls and rods
• Factory preloaded to precision specifications to eliminate any side play and provide a uniform coefficient of friction

Applications:
• Metrology
• Focusing
• Laser alignment

Read More Show Less

CAD Drawings + Files

Part Number
4101 DWG DXF

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514