Tack Media | #4124866


LOADING IMAGES
4124866

Tack Media | #4124866 OBSOLETE

MEDIA TACK 40X90FT


Technical Specifications

  • Filter Type: TACK BULK ROLLS
  • Model Number: MEDIA TACK 40X90FT
  • Brand: ATI
  • Division: HVAC Filtration Division
  • Industry: HVAC and Refrigeration
  • Application: Air Filtration
  • Technology: Filtration
  • Product Type: Paint Spray Booth
  • Product Style: Air Filter
  • For Fluid Type: Air
  • Notes: Contact factory for specifications and availability
Safety Warning

Item Information

•High paint holding capacity
•Applications flexibility
•Tackified
•99.73% removal efficiency
•Offered in blankets, pads, and bulk rolls
•Can be used as a prefilter

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
ATI All Products Brochure
×


Find a Distributor

Where to Buy

Local Contact

Parker HVAC Filtration Division

100 River Ridge Circle

Jeffersonville

IN

United States

47130

Phone

1-866-247-4827

Fax

1-866-601-1809

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
682632