CS Media - Synthetic Paint Overspray Media | #4125816


LOADING IMAGES
4125816

CS Media - Synthetic Paint Overspray Media | #4125816

CS Media is an excellent alternative to traditional paper/poly and fiberglass medias. It keeps stacks, motors, (and parking lots!) free of paint, and is an exceptional primary overspray media or 2nd stage product.


Technical Specifications

  • Model Number: BLANKET CS 65X151
  • Filter Type: CS BLANKET
  • Brand: ATI
  • Division: HVAC Filtration Division
  • Industry: HVAC and Refrigeration
  • Application: Air Filtration
  • Technology: Filtration
  • Product Type: Paint Spray Booth
  • Product Style: Air Filter
  • For Fluid Type: Air
  • Notes: Contact factory for specifications and availability
Safety Warning

Item Information

This 1? two-ply media is well-suited to a variety of production environments. CS Media is widely used throughout the general metal finishing industry, for wood finishing operations, by tier 1/2 automotive suppliers and by cost-conscious auto repair shops with high performance standards. CS Media is effective on a wide range of commercial and industrial paints, including high solids, solvent based and water-based paints and lacquers.

CS Media features graduated denier fiber construction, a high-efficiency back layer, and a face design engineered to depth-load both liquid and solid overspray, for highest holding capacity. CS Media is manufactured to standards that produce a high integrity, high performance paint overspray product, roll after roll!

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
ATI All Products Brochure
ATI CS Media
×


Find a Distributor

Where to Buy

Local Contact

Parker HVAC Filtration Division

100 River Ridge Circle

Jeffersonville

IN

United States

47130

Phone

1-866-247-4827

Fax

1-866-601-1809

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
682632