Ballscrew Driven, Square Rail Guided, High Precision Linear Positioning Stages - 412XR Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ballscrew Driven, Square Rail Guided, High Precision Linear Positioning Stages - 412XR Series

Ballscrew Driven, Square Rail Guided, High Precision Linear Positioning Stages - 412XR Series OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Product Series: XR
  • Profile Width: 285 mm
  • Drive Axis Type: Ballscrew
  • Screw Pitch: 5 to 32 mm
  • Bearing Type: Dual Square Rail
  • Maximum Stroke Length: 2000 mm, 78.74 inch
  • Maximum Operating Speed: 1.3 m/sec, 51.1 inch/sec
  • Maximum Screw Speed: 47 RPS
  • Maximum Acceleration: 20 m/sec2, 773 inch/sec2
  • Bidirectional Repeatability: 5 micron, 0.2 thou
  • Drive Train Efficiency Rating: 90 %
  • Duty Cycle: 100 %
  • Load Capacity: 14415 N, 3241 lbs
  • Inverted Load Capacity: 14415 N, 3241 lbs
  • Axial Load Capacity: 1961 N, 441 lbs
  • Maximum Breakaway Torque: 0.61 Nm, 86 oz-inch
  • Maximum Running Torque: 0.55 Nm, 78 oz-inch
  • Additional Protection Included: Steel Strip Cover (IP30)
  • Specifications Met: Cleanroom (Class 1000 - Standard, Class 10 - Optional)
  • Feedback Type: Linear Encoder (0.1μm, 0.5μm, 1μm or 5μm resolution)
Safety Warning

Full Product Description

The 400XR Series of precision linear mechanics is recognized globally for its consistent performance, high quality, high strength- yet sleek design, and unparalleled versatility. The 412XR series uses high efficiency, precision ballscrews as its drivetrain, and is guided by square rails for its bearing support. These square rails provide the stage with high load carrying characteristics relative to its size. These features are all built atop an extruded aluminum base, which is precision machined to ensure excellent straightness and flatness. The 400XR is available in 5 different stroke scalable frame sizes to carry a wide variety of payloads, or to build multi-axis systems configurations upon. The 400XR has also been designed to accommodate a number of standard enhancements ranging from an integrated shaft brake, mounted high resolution linear encoder, clean room preparation to standard multi-axis brackets. As a result the 400XR has been applied in a number of high tech applications ranging from the life sciences, electronics manufacturing, and optics. Given the 400XR's robust construction and sealed design it has also been applied to industrial automation applications in packaging, machine tool, and automotive.

Markets:
• Life Science
• Packaging
• Electronics Manufacturing
• Machine Tool
• Automotive

Features/Benefits:
• Frame width of 266 mm
• Ten standard strokes available from 150 to 2000 mm
• Positional repeatability of +/- 1.3 micron
• Maximum velocity of 1344 mm/sec
• Integrated high precision ballscrew drivetrain and square rail guidance system
• Maximum payload of 14400 N
• Maximum thrust of 4500 N
• Pre-configured options inline motor mount options
• IP30 rating
• Integrated purge port
• Standard multi-axis systems
• Convenient mounting options of tapped or through hole mounting, along with integrated T-slots for toe clamp mounting
• High precision, non-contact home or limit sensors that can be positioned along full length of travel
• Laser test data with slope correction values with each precision grade stage

Applications:
• Cleanroom
• Precision Motion
• Multi-Axis Cartesian Robots
• Metrology

Related Documents

×

687PDC
A87859