4135198 - ULTRA / ULTRA II® Media – Blankets, Pads and Bulk Media Rolls | Parker NA

ULTRA / ULTRA II® Media – Blankets, Pads and Bulk Media Rolls | #4135198

4135198

ULTRA / ULTRA II® Media – Blankets, Pads and Bulk Media Rolls | #4135198

Ultra Media is effective on a wide range of commercial and industrial paints, including high solids, solvent-based and water-based paints and clear coats. This 1-inch two-ply media is ideally suited to high volume production environments.


Technical Specifications

  • Model Number: BLANKET ULTRA II 32X500
  • Brand: ATI
  • Division: HVAC Filtration Division
  • Industry: HVAC and Refrigeration
  • Application: Air Filtration
  • Technology: Filtration
  • Product Type: Paint Spray Booths
  • Product Style: Air Filter
  • For Fluid Type: Air
  • Filter Type: ULTRA II Blanket
  • Notes: Contact factory for specifications and availability
Safety Warning

Item Information

Ultra Media features graduated denier fiber construction, a high-efficiency needled back layer and a face design engineered to depth-load both liquid and solid overspray, for the highest holding capacity. Ultra Media is manufactured with consistency to product a high integrity, high performance paint overspray media.
Ultra Media is available in thirteen standard roll widths, pads, panels and multi-pocket bags. Ultra panels are also available in link panel form and made to order sizes.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker HVAC Filtration Division

100 River Ridge Circle

Jeffersonville

IN

United States

47130

Phone

1-866-247-4827

Fax

1-866-601-1809

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
682632