4138022 - OSM-100™ - High Efficiency Paint Overspray Filters | Parker NA

OSM-100™ - High Efficiency Paint Overspray Filters | #4138022

4138022

OSM-100™ - High Efficiency Paint Overspray Filters | #4138022

OSM-100™ Panel Filters are NESHAP-compliant filtration for the paint overspray remediation and aerospace industries with MERV 12 efficiency. Filters are tested to EPA Method 319, NESHAP 40 CFE Part 63 / 6H and ASHRAE Standard 52.2 2017.


Technical Specifications

  • Filter Type: OSM-100 Panel
  • Model Number: PANEL OSM-100 20X20
  • Brand: ATI
  • Division: HVAC Filtration Division
  • Industry: HVAC and Refrigeration
  • Application: Air Filtration
  • Technology: Filtration
  • Product Type: Paint Spray Booth
  • Product Style: HVAC Frame System
  • For Fluid Type: Air
  • Nominal Filter Size: 20 x 20 (W x H)
  • Actual Width: 20 inch
  • Actual Height: 20 inch
  • Air Filter Frame/Header Type: Internal Wire Frame
  • Materials of Construction: Steel Wire Frame
  • Filter Material: Synthetic
  • Media Color: White / Yellow
  • Filter Efficiency Rating: MERV 12
  • Micron Rating: ≥ 1.0 to 3.0 micron
  • Initial Resistance: 0.51 in wg
  • Rated Air Velocity: 120 ft/min
  • Maximum Operating Temperature: 200 °F
  • Package Quantity: 12
Safety Warning

Item Information

Product Overview

As a global leader in advanced filtration technologies, Parker provides aircraft operators and manufacturers with high-quality paint overspray filtration solutions that ensure a clean, finished paint finish on exterior plane parts. Our ATI OSM-100™ panel filters are used as a stage-two filter in three-stage aerospace paint booths to remove liquid and solid overspray. They can also be used as a high-efficiency standalone filter in systems that don’t require EPA 319 compliance.

ATI OSM-100 panel filters feature three-ply media with a more open fiber structure on the air-entering side and a finer fiber structure on the air-leaving side to achieve high depth loading of paint overspray and prevent face loading. When used as a prefilter or with an additional filter, our panel filters trap larger particles before they reach the intake filter, prolonging the final filter’s life, increasing airflow in the paint booth, and reducing maintenance costs on the intake stack and mechanical parts.

The filters in your paint overspray booth allow for perfect finishing in a controlled airflow environment while also preventing paint particles from being released into the atmosphere. A high-quality filtration solution can significantly improve your entire production process, ultimately affecting your profitability. You can rely on Parker’s ATI OSM-100 panel filters to help reduce maintenance efforts and avoid environmental noncompliance repercussions.

Markets:

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker HVAC Filtration Division

100 River Ridge Circle

Jeffersonville

IN

United States

47130

Phone

1-866-247-4827

Fax

1-866-601-1809

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
682632