Diffusion Max - Synthetic Media for the Final Intake Stage of Paint Booth Systems | #4138178


LOADING IMAGES
4138178

Diffusion Max - Synthetic Media for the Final Intake Stage of Paint Booth Systems | #4138178

Diffusion Max is a high-performance, self-extinguishing filter technology manufactured in blankets, panels and cut-to-size pads. Made in three grades for compatibility with both your facility's air quality standards and newer paint technologies.


Technical Specifications

  • Filter Type: Blanket - ATI-600
  • Model Number: BLANKET ATI-600 26X53.5
  • Brand: ATI
  • Division: HVAC Filtration Division
  • Industry: HVAC and Refrigeration
  • Application: Air Filtration
  • Technology: Filtration
  • Product Type: Paint Spray Booth
  • Product Style: Air Filter
  • For Fluid Type: Air
  • Notes: Contact factory for specifications and availability
Safety Warning

Item Information

Diffusion Max is a high-performance, self-extinguishing filter technology. It is manufactured in blankets, panel filters and cut-to-size pads. The ATI Diffusion Max line of panel filters can be manufactured with the option of an exposed cross-wire for easy installation. The media is made in three grades for compatibility with both your facility's air quality standards, and newer paint technologies, such as advanced clear coats.

Diffusion Max media helps to equalize airflow across the booth by decreasing pockets of turbulence and protecting painted surfaces. It is the result of more than five years of intense development and testing, and is the latest addition to a broad line of air make-up products for paint spray booths.

Diffusion Max is manufactured using progressively structured, resin bonded synthetic fleece. Each individual fiber - not just those at the surface - is coated with a special non-migratory tackifier for maximum contaminant retention over time. The media is progressively denser from the air entering to air-leaving side to provide best-possible depth-loading and full media utilization. A protective scrim backing enhances efficiency and structural integrity. Each galvanized steel support frame is hand-wiped to eliminate microscopic dirt on steel wires and prevent contamination of parts.

Every Diffusion Max product receives a final quality inspection, a step that is distinctive in the industry. As a final step in the quality process, all products are supplied in plastic bags, which have been crater tested to guard against the possibility of silicon contamination.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
ATI All Products Brochure
×


Find a Distributor

Where to Buy

Local Contact

Parker HVAC Filtration Division

100 River Ridge Circle

Jeffersonville

IN

United States

47130

Phone

1-866-247-4827

Fax

1-866-601-1809

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
682632