Solenoid Valves- Parker (C)R Series | #4185-00


LOADING IMAGES
4185-00

Solenoid Valves- Parker (C)R Series | #4185-00

R52E359M


Technical Specifications

  • Connection Size (inch): 1 1/8" ODF
  • Solenoid Option: High Pressure
  • Coil Class: PKC-1
  • Additional Options: Manual Lift Stem
  • Application Type: Normally Closed
  • Port Connection: 1"
  • Series Type: R
  • Connection 1 Size: Solder
  • Connection 2 Size: ODF x ODF
  • Mounting Hole Diameter: Not Provided
  • Maximum Pressure Differential: 250 psi
  • Maximum Operating Pressure: 500 psi
  • For Fluid Type: Refrigerant
  • Model Number: R52E359M

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The Parker Type (C)R series solenoid valves are provided as two basic types of solenoid valves. The most common is the normally-closed type, in which the valve opens when the coil is energized, and closes when the coil is de-energized. The other type is the normally-open valve which opens when the coil is de-energized and closes when the coil is energized. The valves are brass forged or brass bar stock. The E series has extended copper connections. For Air Conditioning or refrigeration applications it is important to use system capacity, refrigerant, type of fluid, temperature and pressures. It is not recommended to size by line size. Refer to literature or selection program for capacity data. Each valve is factory tested to ensure positive leak-free performance.

Markets:

• Air Conditioning
• Refrigeration
• Industrial Refrigeration
• Transportation

Features and Benefits:

• Class F coils
• E series has extended copper connections. Disassembly for installation is unnecessary
• Synthetic seating material for tight closing
• Synthetic coated metal gaskets minimize external leaks
• Maximum working pressure for the non high pressure (-HP) valves is 500 psi (34.5 bar), For the high pressure (–HP) E2-HP thru E10S1-HP valves 1,015 psi (70 bar) and E14-HP thru E43-HP 700 psi (48 bar)

Applications:

• Air Conditioning – Residential, Heat pumps, Chillers, Commercial units, Industrial
• Food Service units - Ice Machines, Slush Machines
• Refrigeration – Cases, Freezers, Walkin units, Self-contained units
• Industrial Refrigeration
• Transportation – Truck/Trailer, Buses, Rail, Vans, Reefers

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Aftermarket AC and Refrigeration Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (800) 742-2681

Fax

+1 (800) 241-2872

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687382