41IF-6 - Brass Inverted Flare Fittings | Parker NA

Brass Inverted Flare Fittings | #41IF-6

Click to View CAD Model
41IF-6

Brass Inverted Flare Fittings | #41IF-6

Parker's economical inverted flare fittings offer a metal-to-metal seal that is internal to the fitting for tighter tube bends. Meets functional requirements of SAE J512


Technical Specifications

  • Connection 1 Tube O.D. (inch): 3/8
  • Connection 2 Style: na
  • Connection 2 Thread Size (inch): na
  • Connection 2 Tube O.D. (inch): na
  • Connection 1 Style: Inverted Flare
  • Style: Flare
  • Shape: Nut
  • Minimum Operating Temperature: -65 °F, -53 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Maximum Operating Pressure: 1000 psi, 69 bar
  • Tube Material: Copper, Aluminum, brass, Welded Steel Hydraulic tubing that can be flared
  • Application: Pumps, Brake Lines
  • Specifications Met: SAE J512
  • Media: Water, Air, Inert and Non-combustible Gasses, Flammable Liquid, Freon
  • Body Material: Brass
  • Nut Material: Brass, Zinc Chromate Steel
Safety Warning

Item Information

Parker's economical inverted flare fittings offer a metal-to-metal seal that is internal to the fitting for tighter tube bends. These fittings are well adapted for high pressure service and have exceptional resistance to mechanical pull out. The positive nature of the connection with the flare on the tube clamped between the nut and the body makes for extreme dependability and safety. Inverted Flare fittings provide excellent vibration resistance. All fittings meet functional requirements of SAE J512.

Markets:
• Mobile
• Engines
• Marine
• Air conditioning

Features/Benefits:
• All brass construction
• Internal flare for tighter bends
• Steel Zinc Chromate nut available
• U.L. listed for flammable liquids
• Meets functional requirements of SAE J512
• Economical
• Metal-to-metal seal
• Use with copper, brass, aluminum and welded steel hydraulic tubing that can be flared

Applications:
• Hydraulic brake
• Power steering
• Fuel lines
• Transmission cooler lines
• Flammable liquids and gases

Custom configurations and sizes are available upon request. Contact Parker Fluid System Connectors Division at (269) 692-6555 or fscsales@parker.com for additional information.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547