Single-Acting Rod Wiper Seal for Pneumatics and Hydraulics (SHD) | #4208SHD04000


LOADING IMAGES
4208SHD04000

Single-Acting Rod Wiper Seal for Pneumatics and Hydraulics (SHD) | #4208SHD04000

Single-acting rod wiper seals with slotted heel for pneumatics, and light to medium-duty hydraulics


Technical Specifications

  • Rod Diameter: 4.000
  • Groove Diameter: 4.497
  • Seal Material: V4208A90
  • Gland Depth: 0.249 inch
  • Groove Width: 0.249 inch
  • Shoulder Diameter: 4.327 inch
  • Maximum Width: 0.415 inch
  • Minimum Operating Temperature: -5 °F
  • Maximum Operating Temperature: 400 °F
  • For Fluid Type: Broad Range
  • Color: Black
  • Durometer: 90 Shore A
  • Thermal Application Type: High Temperature (260 to 400°F)
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM), High Performance Fluoroelastomer (HiFluor®)
  • Specifications Met: None
  • Media: Multiple
  • Unit of Measure: Length: inch
  • Maximum Surface Speed: 100 ft/min, 0.5 m/sec
Safety Warning

Item Information

AVAILABILITY:  A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes.   If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab.  To check current tooling, review the Part Number Look-up document.  Contact Parker for requirements outside typical ranges.

Parker’s SHD Profile wiper seals is an outstanding choice for light and medium duty hydraulic and pneumatic applications.  The slotted heel design prevents pressure traps from forming between the rod seal and wiper.  The snap-in design is oversized, ensuring a snug fit, excellent stability, and that the wiper lip maintains contact with the rod at all times.   This makes the SHD Profile a great all-round industrial snap-in wiper that retrofits many typical commercial glands.
Parker offers broad tooling availability, up to 30", making the SHD a good choice for large rod diameters.  

Standard Materials:
• P4615A90 Molythane®; Temp -65 / +200F; Surface Speed

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567