42397 - PEACH-PURE™ P90 & PPL Liquid Filter Cartridge | Parker NA

PEACH-PURE™ P90 & PPL Liquid Filter Cartridge | #42397

42397

PEACH-PURE™ P90 & PPL Liquid Filter Cartridge | #42397

P90-660-LSL-10L/LV


Technical Specifications

  • Nominal Outside Diameter: 6.5"
  • Seal Material: Viton
  • Micron Rating: 10.0
  • End Cap Material: Polypropylene
  • Filter Material: Polypropylene
  • Nominal Inside Diameter: 3"
  • Model Number: ELMT P90-660-LSL-10L/LV
  • Core Material: Polypropylene
  • pH Range: 2-14
  • Body Material: N/A
  • Product Series: P90
  • Maximum Operating Temperature: 180 F
  • End Cap Configuration: SOE - Closed top w/ handle, open bottom w/ external 338 o-ring
  • Cartridge Length: 60"
  • Division: Industrial Process Filtration Division
  • Brand: PECO
  • Filter Construction: PEACH Depth
  • Changeout Pressure Differential: 20 to 30 psid
  • Maximum Pressure Differential: 50 psid
  • Flow Direction: Outside-to-Inside
  • Quantity per Box: 1
  • Product Type: Filter Cartridge
  • Industry: Oil and Gas
  • Application: Liquid Particulate Filtration
  • Technology: Filtration
Safety Warning

Item Information

PEACH-Pure™ Series P90 & PPL depth style filter cartridge for deformable and shear sensitive contaminant removal used in a variety of liquid filtration applications. The cartridges are made from Parker Engineered Media (PEM) specifically created for use in filtration. Fibers of various denier are weighed, blended and thermally bonded, then formed into a compressed filter media sheet. Multiple recipe layers of PEM are then used in the PEACH® technology process to manufacture the unique, advanced depth filtration PEACH-Pure cartridge. P90 cartridges provide nominal 90% efficiency while PPL cartridges provide absolute 99.9% efficiency.

Why Use PEACH® Filtration Technology?
PEACH (Parker Engineered Applied Conical Helix) is a process for manufacturing advanced depth filter cartridges. The cartridge consists of several lateral sections of PEM media that are applied through thermal bonding to conform and overlap each previous layer, forming a cone, the conical helix structure. Each layered section has a filtration recipe designed so that the cartridge has a true graded density. This means contaminants are captured from the outside to the inside based on their size and allows for complete utilization of the depth of the cartridge. The combination of the PEM media with its open pore structure and the PEACH process with its true graded density conical pattern yields high contaminant loading, especially with deformable and shear-sensitive particulate commonly seen in oil and gas applications. The thermal bonding of the layers produces a cartridge that is structurally sound which ensures that the media’s pore structure remains open, not choked under pressure loading.

Numerous customers choose PEACH cartridges to enhance their overall total cost of filtration by reducing maintenance and operational costs, protecting critical process equipment, and improving product quality. 

INDUSTRIES
•             Oil & Gas

FEATURES/BENEFITS
•             Made with in-house Parker Engineered Media which provides consistent filtration media recipes
•             Both individual fibers and media sheets are thermal bonded so no resins are required. This keeps the media pore structure open and provides excellent porosity and permeability.
•             Conical helix flow pattern creates a longer, tortuous flow path in radial, axial and helical directions which increases the probability of contaminant removal
•             Rigid thermal bonded construction creates a strong filter tube that prevents contaminant from unloading or channeling as differential pressure increases and can be used in viscous fluid applications
•             Environmentally friendly filter media is 100% synthetic and does not contain resins which can be of environmental concern. The media tube can be disposed of by incineration, crushing or shredding.

APPLICATIONS
•             Amine
•             Glycol
•             Oils
•             Chemicals
•             Process Fluids
•             Solvents
•             Water

Let me know if you have any questions.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

North America

Industrial Process Filtration Division

118 Washington Avenue

Mineral Wells

TX

United States

76067

Phone

+1 (940) 325-2575

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106