Pioneer, Agriculture Quick Couplers, Breakaway Sleeve, ISO 5675 / ISO 7241 - 4200 Series | #4250-4


LOADING IMAGES
4250-4
Click to View CAD Model

Pioneer, Agriculture Quick Couplers, Breakaway Sleeve, ISO 5675 / ISO 7241 - 4200 Series | #4250-4

4200 series steel coupler with ball valve, accepts ISO 5675 tips


Technical Specifications

  • Connection Thread Size (inch): 1/2 - 14
  • Valve Style: Ball
  • Maximum Operating Pressure: 3000 psi
  • Body Size: 1/2 inch
  • Flow Rate: 12 gal/min
  • Seal Material: Nitrile
  • Media: Hydraulic
  • Specifications Met: ISO 5675
  • Coupling Half: Coupler
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 250 °F
  • Sleeve Type: Push-pull, Breakaway Sleeve
  • Lock Type: Locking Balls
  • Body Material: Steel
  • Thread Size: Female
  • Connection Type: NPTF
  • Plating Type: Zinc with Clear Trivalent Chromate
  • Application: Hydraulics, General Purpose

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

4200 Series Couplers (hydraulic) 3000 psi, connect with 1/2"" 8010 Series Nipples (ISO 5675, Pioneer male tips) and 4000 Series Nipples (3/8"" size).
Parker's 4200 Series are double shut-off quick couplings and the 1/2"" size is compatible with 5001-4 and 5006-4 breakaway clamps. Couplers have push to connect operation and a push/pull breakaway sleeve. When the coupler is clamp or bulkhead mounted it is ideal for use in applications where a breakaway feature is desirable. Couplers have a poppet or ball valve option.

Technical Characteristics:
• Sizes: 3/8” & 1/2”
• Material: Steel
• Port Ends: Female NPTF, Female ORB
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene

Markets:
• Agriculture
• Mobile Equipment
• Construction

Features/Benefits:
• One handed push to connect operation
• Push - pull breakaway sleeve allows coupler to disconnect in the case of an implement breakaway
• Poppet or ball valve option
• Critical parts are hardened for durability
• 1/2"" size globally connects with Pioneer universal male tips (nipples) complying to ISO 5675

Applications:  
• Hydraulic Loaders
• Add-on hydraulic circuits
• Implement breakaway
• Hydraulic tools
• Tractors / mobile equipment

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539