PolyPak Hydraulic Seal with Beveled Lips (BPP) | #426625006000-375B


LOADING IMAGES
426625006000-375B

PolyPak Hydraulic Seal with Beveled Lips (BPP) | #426625006000-375B

Parker’s BPP Profile, Beveled Lip Type B PolyPak® hydraulic seal is a rectangular shaped symmetrical squeeze seal with a knife trimmed beveled lip for hydraulic rod and piston sealing.


Technical Specifications

  • Nominal Cross Section: 0.25
  • Groove Width: 0.413
  • Maximum Working Temperature (F): 400
  • Minimum Working Temperature (F): -5
  • Seal Material: V4266A95
  • Outside Diameter (inch): 6.5
  • Inside Diameter (inch): 6
  • Maximum Operating Pressure: 2250 psi
  • Body Material: FKM
  • Spring Material: FKM
  • For Fluid Type: Broad range
  • Color: Black
  • Durometer: 95 Shore A
  • Thermal Application Type: High temperature (260F - 400F) °F
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Specifications Met: none
  • Media: Hydraulic
  • Unit of Measure: Length: inch
  • Maximum Surface Speed: 100 (0.5 m/s) ft/min
Safety Warning

Item Information

AVAILABILITY:  A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes. If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab. To check current tooling, review the Part Number Look-up document. Contact Parker for requirements outside typical ranges.

Parker's Type B PolyPak® (BPP Profile) is a squeeze seal with a symmetrical profile for use in either rod or piston applications in hydraulic systems. The rectangular shape of its cross section ensures stability in the gland.   

The standard Molythane shell (seal body) provides high wear resistance and the O-ring energizer element functions as a spring to maintain sealing contact under low pressure or vacuum applications.   The beveled lip design of the Type B PolyPak is excellent for cutting fluid film. The sharp beveled lip is formed by a precision knife trimming process.

A wide selection of sizes and alternate compounds allow this profile to match up with many hydraulic applications. The Type B PolyPak is an economical choice as a stand-alone seal or can be used in tandem with a buffer seal. In piston applications, this seal will function as a unidirectional seal. Dual Type B PolyPak seals should not be installed back-to-back in bi-directional pressure applications, as a pressure trap between the seals may occur. Instead, for bi-directional piston sealing, incorporate a PIP Ring®.

Standard Materials (Shell or Seal Body):
• P4615A90 Molythane®; Temp -65 / +200F; Pressure* 5000 psi; Surface speed

Read More Show Less

CAD Drawings + Files

Part Number
426625006000-375B DXF

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567