43015682-130 - Resilon® Polyurethane O-Rings (568) | Parker NA

Resilon® Polyurethane O-Rings (568) | #43015682-130

43015682-130

Resilon® Polyurethane O-Rings (568) | #43015682-130

Resilon® polyurethane O-rings for hydraulic and pneumatic applications, static and dynamic AS568B specification size O-ring grooves (568).


Technical Specifications

  • O-Ring Dash Size: 2-130
  • Seal Material: P4301A90
  • Inside Diameter: 1.612 inch
  • Cross Section Width: 0.103 inch
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Durometer: 90 Shore A
  • Minimum Operating Temperature: -35 °F
  • Maximum Operating Temperature: 225 °F
  • For Fluid Type: Oil, Water, Ozone, Acids, Bases, Broad Range
  • Industry: Industrial
  • Specifications Met: AS568B, USP Class VI
  • Color: Blue
Safety Warning

Item Information

Parker’s Resilon® 568 Profile polyurethane O-rings provide the material advantages of Resilon polyurethanes in standard O-ring sizes.  The high extrusion resistance of the Resilon family of polyurethane materials eliminates the need for a back-up in many hydraulic applications, thereby simplifying installation and reducing groove width.

 

Resilon’s unmatched temperature rating makes it suitable in applications where other urethanes fail.  In addition, Resilon 4301 polyurethane provides superior water resistance and compression set resistance in water-based fluids.  Premium urethane O-rings are much less prone to spiral failure and installation damage compared with rubber O-rings. 

 

For use in static and dynamic applications for hydraulics and pneumatics, the dimensions and tolerances of Parker Resilon 568 Profile O-rings match up with AS568B size specifications for diameter and cross-section and are used in the same grooves.

 

Parker’s proprietary Resilon polyurethanes in the O-ring profile deliver: 
• Long life
• Extrusion resistance
• Low compression set
• Greater resistance to spiral failure

 

Standard Materials:
• P4300A90 Resilon® polyurethane; Temp -65 / +275F; Dynamic Pressure 5,000 psi; Static Pressure 10,000 psi
• P4301A90 Resilon® polyurethane; Temp -35 / +275F (+225F in water); Dynamic Pressure 5,000 psi; Static Pressure 10,000 psi

 

Typical applications: 
• Static and dynamic sealing of hydraulic & pneumatic cylinders and equipment components, including:  accumulators, actuators, pumps, and valves

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567